We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Essence 2 Hole Basin Mixer (L)

Unique ref.: 19967001
Brand: GROHE
Product family: Essence New
Product group: Miscelatore - bagno rubinetto
Date of publishing: 2016-06-30
Edition number: 3
Type: Object (single object)
Download (1)
Essence New
Two-hole basin mixer
L-Size

wall mounted
set for final installation for 32 635 000
without concealed body
GROHE StarLight® chrome finish
GROHE EcoJoy® mousseur 5.7 l/min
GROHE AquaGuide adjustable mousseur
center distance 110 mm
projection 230 mm


Material main: Chrome
Material secondary: Chrome
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Sanitary - Taps/Faucets/Brassware
This product is available in:
Europe
  • Italy

BIMobject®