We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Essence OHM 3 Hole

Unique ref.: 19976001
Brand: GROHE
Product family: Essence New
Product group: Miscelatore - bagno rubinetto
Height (mm): 251
Date of publishing: 2016-06-09
Edition number: 2
Type: Object (single object)
Download (1)
Essence New
Three-hole single-lever
bath combination
GROHE SilkMove® 35 mm ceramic cartridge
with temperature limiter
GROHE StarLight® chrome finish
consisting of:
OHM operating element
diverter bath/shower
without spout
hand shower 27 400 000
metal shower hose 2000 mm
flexible connection hoses
connection for shower hose
for use with 29 037 000
for combination with 28 990 / 28 991

Essence New
Miscelatore monocomando bordo vasca a tre fori
cartuccia a dischi ceramici da 35 mm
con funzione di intercettazione e deviazione
vasca-doccia
manopola doccia Euphoria Cosmopolitan Stick
cod. 27 400
a getto fisso Rain
flessibile metallico 2.000 mm
opzione di utilizzo del cod. 29 037
COMPLETO DI CORPO INCASSO


Material main: Metal
Material secondary: Chrome
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Sanitary - Taps/Faucets/Brassware
This product is available in:
Europe
  • Italy

BIMobject®