Publish your products
Linear Single Lever Shower Mixer
GROHE

Linear Single Lever Shower Mixer

The GROHE Lineare single-lever shower mixer trim set is the perfect finishing touch to your shower. Made in Germany, GROHE Lineare uses slim profiles to create a sensual, minimalist aesthetic that is perfect for bathrooms with a cosmopolitan feel. The tactile design invites use, with the metal escutcheon and lever that exude solidity, and the slim profile (the wall plate has a diameter of 158 mm and a depth of just 10 mm) will delight design enthusiasts. Working with ceramic cartridges, GROHE SilkMove technology allows effortless control of water volume and temperature using a lever that operates extremely smoothly. The durable, lustrous GROHE StarLight chrome finish will look as good as new for years to come. Plus, the GROHE QuickFix escutcheon with locking system and hidden seals is quick and easy to install. Must be combined with the GROHE Rapido SmartBox (35600000). And rest assured: this combined cash-in solution is 100% guaranteed against losses.
Specification
  • external part for built-in body GROHE Rapido SmartBox art. 35 600/35 604 46 mm ceramic disc cartridge with GROHE SilkMove technology GROHE FastFixation installation system with hidden fixings metal plate adjustable up to 6° metal lever flow capacity: outlet B or C: 30 l/min.
Technical specification
  • Unique ref.24063001
  • Product familyLineare
  • Product groupLineare
  • TypeObject (single object)
  • Date of publishing2024-09-04
  • Edition number1
Related
  • Material mainChrome
  • Material secondaryChrome
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware

Region availability

Europe
Italy
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit