Publish your products
Essence Single lever sink mixer
GROHE

Essence Single lever sink mixer

If you're looking for functional perfection with an attractive design, this kitchen faucet is the one for you. It packs a host of practical features into an elegant look: the high spout is perfect for filling or washing tall containers, and thanks to the three swivel options it offers maximum flexibility for all your kitchen tasks. Temperature and volume control is quick and easy thanks to the GROHE SilkMove® ceramic cartridge. The GROHE StarLight® chrome finish makes it extremely easy to clean and will keep it looking stunning for years to come. It comes with flexible connection hoses and simple instructions that will make installation quick and hassle-free.
Specification
  • mouth high 28 mm ceramic disc cartridge with GROHE SilkMove technology Adjustable mousseur with GROHE AquaGuide technology swivel mouth Selectable rotation angle between: 0° / 150° / 360° metal fixing set with integrated temperature limiter
Technical specification
  • Unique ref.30269000
  • Product familyEssence New
  • Product groupEssence New
  • TypeObject (single object)
  • Date of publishing2016-06-30
  • Edition number3
  • Height (mm)300
Related
  • Material mainChrome
  • Material secondaryChrome
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware

Region availability

Europe
Italy
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit