We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Essence Single Lever Basin Mixer

Unique ref.: 32898001
Brand: GROHE
Product family: Essence New
Product group: miscelatore-bagno rubinetto
Height (mm): 174
Date of publishing: 2016-06-30
Edition number: 3
Type: Object (single object)
Download (1)
Essence New
Single-lever basin mixer 1/2"
S-Size

single hole installation
metal lever
GROHE SilkMove® 28 mm ceramic cartridge
with temperature limiter
GROHE StarLight® chrome finish
GROHE EcoJoy® mousseur 5.7 l/min
GROHE QuickFix® Plus installation system
pop-up waste set 1 1/4"
flexible connection hoses


Material main: Chrome
Material secondary: Chrome
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Sanitary - Taps/Faucets/Brassware
This product is available in:
Europe
  • Italy

BIMobject®