Publish your products
Dismount® - Commercial Lockable Scooter Parking Rack
Dismount® - Commercial Lockable Scooter Parking Rack
Dismount® - Commercial Lockable Scooter Parking Rack
Dismount® - Commercial Lockable Scooter Parking Rack
Dismount® - Commercial Lockable Scooter Parking Rack

    Dismount® - Commercial Lockable Scooter Parking Rack

    Dismount scooter racks are the perfect short-term commercial grade parking solution for push and electric scooter chaos. Studded with design features, like our wheel chock and slot system. This rack excels in user-friendliness and scooter organization.

    Product Features

    • Secures 5 scooters in a space-efficient footprint
    • Unique patented slot system secures stem and allows for locking with any U-lock, short cable or chain lock
    • Wheel chock contains and secures front wheel for easy loading, while also eliminating scooter rollout and handlebar conflict
    • Scooter stems are protected from damage with edge guard system
    Specification
    • MATERIALS & FEATURES

      • Secures 5 commercially shared or personal scooters
      • Unique locking system allows locking with U-lock, cable or chain locks through the narrow slots on the face side
      • Wheel chock bar enables front wheel to pass over while eliminating scooter rollout and handlebar conflict
      • Black nylon edge guards protects from metal-to-metal contact
      • Intuitive design communicates use and served purpose
      • Made from ASTM A36 plate steel, 12GA and 3/16” 33-1/4” total height and 51” width.

      OPTIONS

      • Optional Freestanding model is available

      FINISH OPTIONS

      • UV Resistant Metallic Grey Powder Coat

      MOUNTING OPTIONS

      • Surface Mount - Concrete (anchors sold separately)
      • Surface Mount - Asphalt/Pavers (anchors sold separately)
      • Temporary Freestanding

      SPACE USE RECOMMENDATIONS

      • Front of rack to wall - Minimum 13”
      • Parallel to side wall - Minimum 13”
      • Rack to Rack, center of last slot to next rack slot 
      • 26” Minimum 
      • 28” Recommended
      • Loading Zone - Recommended 48”
    Technical specification
    • Unique ref.dismount-commercial-lockable-scooter-parking-racks
    • Product familyMicro‑Mobility Parking Systems
    • Product groupScooter Docking, Lockable, Commercial‑Grade
    • TypeObject (single object)
    • Date of publishing2026-08-03
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit