Publish your products
MBA® - Freestanding Weighted Bike Rack
MBA® - Freestanding Weighted Bike Rack
MBA® - Freestanding Weighted Bike Rack

    MBA® - Freestanding Weighted Bike Rack

    Anchoring any bike rack to a concrete surface could more than double the cost of your rack project, the New MBA has created an install-free, adaptable, weighted (80LBS) bike and scooter rack that can be professionally moved to accommodate different spacing needs. The MBA can also be relocated over a greater range of surfaces, including decomposed granite, pavers and asphalt.

    Perfect solution for high security, bike parking that requires an adaptable solution. Examples where the MBA makes financial sense are temporary construction projects, sustainable landscaping design and special events that require high security parking.

    Product Features

    • Best selling Freestanding weighted Bike Rack MBA
    • Portable, weighted, high security and works with any surface bike rack
    • Any size tires – E bike compatible
    • Same custom density, organization, and layout possibilities as our original Varsity Bike Dock
    • Wheel-troughs cradle all bicycle & e-bike tires while preventing slipping & tipping
    • Wheels are offset for high-density parking, with minimal handlebar conflict
    • Black injection molded urethane Smart Guards™ protect bicycles from metal-to-metal damage
    • Smart Guards™ offer personal branding or messaging opportunities with optional custom stickers 
    • Case-hardened steel Smart Guards™ allow for easy U-lock compatibility for the highest security
    • Finish options include black powder or Hot Dipped Galvanized Finish
    • Accommodates large and small wheels (allows pitching)
    • 2 bicycles or scooters secured per base
    • Freestanding base is weighted with a filler that weighs approx. 65 lbs. (with rack 80lbs.)
    • Temporary or permanent mounting options for all surfaces
    • Extendable, modular rail system (optional) securely connects 2, 3 or 4 bases to ensure optimal spacing
    • Labeled wheel pockets instruct proper positioning
    • Perfect rack for all different surfaces such as DG, asphalt, pavers


    Specification
    • MATERIALS & FEATURES

      • 2 bicycles secured - long or short term parking solution*
      • Temporary and permanent mounting options
      • ASTM A36 stamped metal locking loops w/ injection
      • molded polyurethane Smart Guards®
      • ASTM A53 1-1/2” SCH 40 center
      • Uniquely blended ABS/PC injection molded cap
      • UV-stabilized MPE Base
        • Can be weighted with organic material (approx. 65 lbs.)
        • Integrated, waterproof enclosures for bike parking monitoring devices
      • Approximate 9” Fore & Aft offset (center to center axel)
      • Accommodates large and small wheels (additional space allows pitching for smaller wheels)
      • Labeled wheel pockets instruct proper positioning
      • Surface options reduce movement
        • Injection molded urethane floor bumpers for smooth surfaces
        • Metal Cleat Plates for use on DG, asphalt, gravel, earth or sand

      FINISH

      • DuraPlas® Black Thermoplastic
      • Hot Dipped galvanized (optional)
      • Silver DuraPlas® Thermoplastic (special order)

      MOUNTING OPTIONS

      • Unlimited on all terrains, surfaces, and substrates
      • Optional modular rail system can be added anytime
        • 2, 3 and 4 rack rail extensions
        • Index points set at recommended 36” spacing (rack to rack)
        • Tamper-proof bolts attach base to rail
        • Data comm pathway to connect sensors (optional)

      SPACE USE RECOMMENDATIONS

      • Front of rack to wall to center base plate
        • Minimum19” perpendicular to center base plate 
        • Minimum16”diagonal 30°
      • Racks parallel to a side wall 
        • Recommended 24” from center base plate
      • Distance between racks
        • Minimum32” center to center
        • APBP recommended 381/2” perpendicular OR 44 1/2” diagonal
      • Adjacent street setbacks 
        • Parallel to street minimum: 45” from curb
        • Perpendicular to street minimum: 38” from curb where vehicle parking is present. 19” where vehicle parking is not permitted.
    Technical specification
    • Unique ref.mba-freestanding-weighted-bike-rack
    • Product familyBike Parking Systems
    • Product groupFreestanding, Weighted Base, Single‑Bike Rack
    • TypeObject (single object)
    • Date of publishing2026-08-03
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit