Publish your products
Varsity® - Campus Surface‑Mounted Bike Rack
Varsity® - Campus Surface‑Mounted Bike Rack
Varsity® - Campus Surface‑Mounted Bike Rack

    Varsity® - Campus Surface‑Mounted Bike Rack

    The ASLA award winning Varsity Campus Bike Dock is currently the bicycle parking solution of choice on over 100 campuses and growing daily. The Varsity's offset wheel pockets emphasize an organized and adaptive footprint for maximizing or limiting the number of bikes in an area. This is accomplished without compromising ease of use or security. The Varsity bike rack is a thoughtfully designed parking solution for any environment. Customize your guards with color, branding or educational statements, This allows for a personalized look without the additional costs of custom coloring just the rack.

    Product Features

    • Best selling Campus University bike rack in the country.
    • Great for E-Bikes
    • Campus standard on over 100 universities
    • Wheel-troughs cradle bicycle & e-bike tires while preventing slipping & tipping
    • Handlebars are offset to prevent conflict and allow for high density parking
    • Black injection molded urethane Smart Guards protect bicycles from metal-to-metal damage
    • Customize your guard with color, branding or messaging, not the rack. Varsity exterior finish is either black powder or galvanized
    • Case-hardened steel locking loops allow U-locks to secure bicycles at 3-points of contact, locking bike frame and tire to rack, for the highest security
    • Educational QR tag, plays “how to lock your bike” video on your phone
    • College campus bicycle rack of choice in over 100 universities nationwide
    • Surface mounted only. See MBA Bike Dock for freestanding and rail installations
    Specification
    • MATERIALS & FEATURES

      • 2 bicycles secured - long term or short term parking solution*
      • Black or Silver injection molded urethane Smart Guards
      • Steel locking loops
      • Wheel pocket docks
      • PC/ABS injection molded cap
      • Smart and Safe bicycle parking video QR tag

      FINISH

      • Black Polyester Powder Coat
      • (Standard) Hot Dipped Galvanized (Marine Environment)

      MOUNTING OPTIONS

      • Surface mount - Concrete (Anchors Sold Separately)
      • In-ground mount - Stinger (Stinger Sold Separately)

      SMART GUARD LABEL OPTIONS

      • Ground Control Systems Label (Standard)
      • Custom - Put your Brand, Logo, or Message, and your Color

      SPACE USE RECOMMENDATIONS

      • Front of rack to wall setback to center base plate
        • Minimum 18” perpendicular to center base plate
        • Minimum 16” diagonal 30°
      • Racks parallel to a side wall
        • Minimum 24” from center base plate
      • Distance between racks
        • Minimum 32” center to center
        • Recommended 38 1/2” perpendicular OR 44 1/2” diagonal
      • Street setbacks
        • Parallel to street minimum: 45” from curb
        • Perpendicular to street minimum: 38” from curb where vehicle parking is present.
        • 18” where vehicle parking is not permitted.

      Please contact us for additional information on the DV215 as a long term parking solution.

    Technical specification
    • Unique ref.varsity-campus-university-bike-racks
    • Product familyBike Parking Systems
    • Product groupCampus Rack, High‑Traffic, Surface‑Mounted
    • TypeObject (single object)
    • Date of publishing2026-08-03
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit