G1641
Emergency Shower with Drench Hose, Horizontally Mounted, Plastic Shower Head
Application: Emergency shower for horizontal mounting with auxiliary hand-held drench hose unit.
Shower Head: 10" diameter orange ABS plastic with 20 GPM flow control.
Valve: 1" IPS chrome plated brass stay-open ball valve. Valve is US-made with chrome plated brass ball and PTFE seals. Furnished with stainless steel actuating arm and 29" stainless steel pull rod.
Drench Hose Unit: Auxiliary hand-held drench hose for rinsing eyes, face or body. Unit has single FS-Plus™ spray type outlet head, self-closing valve with squeeze handle, 8 ft. reinforced PVC hose and wall hook.
Pipe and Fittings: 1" IPS galvanized steel with orange ABS plastic elbow.
Supply: 1" NPT female inlet.
Sign: ANSI-compliant identification sign.
Available Options
Region availability
| North America |
|---|
United States |