Publish your products
G1696, Emergency Shower, Free Standing, Stainless Steel Construction

G1696, Emergency Shower, Free Standing, Stainless Steel Construction

G1696
Emergency Shower, Free Standing, Stainless Steel Construction

Application: Free standing emergency shower. Ideal for use in areas where highly corrosive materials are handled, as well as in laboratory and clean room applications.

Shower Head: 10" diameter stainless steel with 20 GPM flow control.

Valve: 1” IPS stainless steel stay-open ball valve. Valve has stainless steel ball and PTFE seals. Furnished with stainless steel actuating arm and 29” stainless steel pull rod.

pipe and fittings: Schedule 40 stainless steel. Furnished with orange polyethylene covers on vertical piping for high visibility and corrosion resistance.

Supply: 1 1/4" NPT female top or side inlet.

Sign: ANSI-compliant identification sign.

Available Options

  • G6040 Thermostatic mixing valve to blend hot and cold water to deliver tepid water. Valve has flow capacity of 50 gallons (189 liters) per minute at 30 PSI (2.1 bar) pressure drop. Valve can be used to supply emergency shower or combination safety station. Depending on water supply size and pressure, valve can supply multiple units.
  • AP275-200 Electric flashing light and alarm horn unit for mounting on wall or vertical pipe. Light illuminates and horn sounds when shower is activated. Furnished complete with flow switch and mounting hardware.
  • AP250-015 Modesty curtain for horizontal shower installation.
Specification
  • freestanding safety shower, floor mounted shower, vertical drench shower, stainless steel shower, guardian equipment g1696, corrosive environment shower, high visibility safety, industrial safety pedestal, freestanding emergency shower, overhead drench shower, stay open valve, stainless steel piping, chemical plant safety, refinery safety station, wastewater treatment shower, manufacturing facility shower, high flow shower, rigid pull rod, type 304 stainless, industrial safety plumbing, osha compliant shower, ansi z358.1 drench, facility safety equipment, water saving flow control, rugged industrial shower, cleanroom safety shower, commercial safety plumbing, floor flange shower, pedestal safety shower, deluge safety station, mechanical room safety, emergency decontamination, full body drench, factory tested safety, safety orange piping

Technical specification
  • Unique ref.g1696-emergency-shower-free-standing-stainless-steel-construction
  • Product familyPlumbing
  • Product groupEmergency Showers
  • TypeObject (single object)
  • Date of publishing2026-06-18
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States