Publish your products
G1991-316, Safety Station with Eyewash, Type 316 All-Stainless Steel Construction

G1991-316, Safety Station with Eyewash, Type 316 All-Stainless Steel Construction

G1991-316 

Safety Station with Eyewash, Type 316 All-Stainless Steel Construction

Application: All-stainless steel combination eyewash and shower safety station. Unit is constructed in Type 316 stainless steel for superior corrosion resistance, making it ideal for use in highly corrosive environments, cleanrooms, and washdown applications. Eyewash features two GS-Plus™ spray-type outlet heads that deliver a flood of water for rinsing eyes.

Shower Head: 10" diameter stainless steel with 20 GPM flow control.

Shower Valve: 1" IPS Type 316 stainless steel stay-open ball valve. Valve has stainless steel ball and PTFE seals. Furnished with stainless steel actuating arm and 29" stainless steel pull rod.

Spray Head Assembly: Two GS-Plus™ spray heads. Each head has a “flip top” dust cover, internal flow control and filter to remove impurities from water flow.

Eyewash Bowl: 11-1/8" diameter stainless steel.

Eyewash Valve: 1/2" IPS Type 316 stainless steel stay-open ball valve. Valve has stainless steel ball and PTFE seals.

Pipe and Fittings: Schedule 40 Type 316 brushed stainless steel. Furnished with orange polyethylene pipe covers for high visibility and corrosion resistance.

Supply: 1-1/4" NPT female top or side inlet.

Waste: 1-1/4” NPT female outlet. Outlet can be positioned at either 8-1/4” or 19-3/8” above finished floor by reversing lower pipe nipples.

Sign: ANSI-compliant identification sign.

Quality Assurance: Valve and spray head assemblies are factory assembled and water tested prior to shipment.

Available Options

G6040 Thermostatic mixing valve precisely blends hot and cold water to deliver tepid water as required by ANSI Z358.1-2014. Refer to “Thermostatic Mixing Valves” section for complete technical and product selection information.

BC Stainless steel cover for eyewash bowl.

AP275-200 Electric flashing light and alarm horn unit for mounting on wall or vertical pipe. Light illuminates and horn sounds when eyewash or shower is activated. Furnished complete with flow switch and mounting hardware.

AP250-015 Modesty curtain for mounting on safety station.

Specification
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberG1991-316
    Product TypeAll-Stainless Steel Combination Emergency Drench Shower & Eyewash Safety Station
    Installation TypeFloor Mounted with Heavy-Duty Type 316 Stainless Steel Floor Flange
    Material ConstructionComprehensive Type 316 All-Stainless Steel Construction (engineered for superior defense against harsh chemical agents, marine salt spray, and extreme acid environments).
    High-Visibility JacketUpright vertical piping is wrapped in bright orange polyethylene pipe covers to optimize rapid facility identification and enhance external structural protection.
    Shower Head10" (254 mm) Diameter Type 316 Stainless Steel with integrated 20 GPM internal flow control
    Shower Valve1" IPS Type 316 Stainless Steel Stay-Open Ball Valve with PTFE (Teflon®) Seals
    Shower ActivationRigid Type 316 stainless steel actuating arm paired with a 29" stainless steel pull rod
    Shower Flow Rate20 GPM (75.7 L/min) constant internal regulation
    Eyewash Spray AssemblyDual head configuration featuring (2) GS-Plus™ spray-type outlet heads; each head includes a "flip-top" dust cover, internal flow control, and a particulate filter.
    Eyewash Bowl11-1/8" (283 mm) Diameter Type 316 Stainless Steel
    Eyewash Valve1/2" IPS Type 316 Stainless Steel Stay-Open Ball Valve with PTFE (Teflon®) Seals and stainless steel flag handle.
    Piping & FittingsSchedule 40 brushed Type 316 stainless steel pipe and fittings
    Water Supply Inlet1-1/4" NPT Female Top or Side Inlet
    Waste Outlet Connection1-1/4" NPT Female Outlet; reversible lower pipe nipples allow the drain centerline height to be set at either 8-1/4" or 19-3/8" above the finished floor to adjust to variable architectural layout heights.
    Compliance & CertificationsANSI Z358.1-2014, OSHA Compliant
    Quality AssuranceValve and spray head assemblies are factory pre-assembled and hydrostatically water tested prior to crated shipment.
    Included AccessoriesANSI-compliant high-visibility identification sign, testing inspection tag


    type 316 stainless, all stainless safety shower, marine grade safety station, industrial combination drench shower, corrosive environment safety station, cleanroom emergency shower, floor mounted safety station, guardian equipment g1991-316, emergency eyewash shower, gs-plus spray heads, stay open ball valve, 10 inch stainless shower, coastal safety fixture, offshore emergency shower, industrial drench shower, ansi z358.1 safety station, washdown safety shower, architectural safety fixture, laboratory emergency station, dual head eyewash, flip top dust covers, flexible installation waste outlet, factory tested safety equipment, refinery safety shower, pharmaceutical eye wash, semiconductor facility eyewash, freestanding drench shower, chemical plant safety station, tepid water mixing valve compatible, push handle eyewash, pull rod emergency shower, orange high visibility pipe, schedule 40 stainless piping, premium stainless eyewash, industrial plumbing fixture

Technical specification
  • Unique ref.g1991-316-safety-station-with-eyewash-type-316-all-stainless-steel-construction
  • Product familyPlumbing
  • Product groupSafety Stations
  • TypeObject (single object)
  • Date of publishing2023-06-30
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States