Publish your products
GBF2250, Barrier-Free Recessed Safety Station with Drain Pan, Exposed Shower Head and Thermostatic Mixing Valve

GBF2250, Barrier-Free Recessed Safety Station with Drain Pan, Exposed Shower Head and Thermostatic Mixing Valve

GBF2250 

Barrier-Free Recessed Safety Station with Drain Pan, Exposed Shower Head and Thermostatic Mixing Valve

Application: Recessed barrier-free eye/face wash and shower safety station with ceiling mounted exposed shower head, drain pan, and emergency thermostatic mixing valve. Stainless steel cover provides attractive appearance and protects unit when not in use. When activated, cover serves as pan to collect waste water and return it into unit for drainage. Rather than connecting to building drainage system, unit has 1” IPS stainless steel drain on front of unit for waste water. Front drain provides for less costly installation while facilitating regular testing of unit.

ADA Compliance: When installed at recommended mounting heights, unit complies with ADA requirements for accessibility by handicapped persons.

Mixing Valve: ASSE 1071 emergency thermostatic mixing valve, 50-gallon capacity. See G6040 for more information.

Shower Head: 10" diameter stainless steel with 20 GPM flow control. Furnished with vertical supply pipe and ceiling escutcheon for mounting shower head at desired height below finished ceiling.

Shower Valve: 1" IPS brass stay-open ball valve with stainless steel "panic bar" actuator.

Cover/Drain Pan: 16 gauge stainless steel combination cover and drain pan. Grasping "panic bar" handle and opening cover pulls spray head assembly down from vertical to horizontal position, activating water flow. While unit is in operation, waste water is collected in drain pan and re-directed to daylight drain for drainage out the front of unit. Unit remains in operation until cover is returned to closed position.

Eye/Face Wash Spray Head Assembly: Two FS-Plus™ spray heads mounted on supply arms. Each spray head has individually adjustable flow control and filter to remove impurities from water flow.

Eye/Face Wash Valve: 1/2" IPS brass plug-type valve with O-ring seals. Furnished with in-line strainer to protect valve from debris and foreign matter.

Mounting: Unit is comprised of (2) modular 16 gauge stainless steel cabinets. Each cabinet flange features 3/8" return for recessed mounting in wall. Entire unit fits into standard 3-5/8" deep wall.

Pipe And Fittings: Exposed pipe and escutcheon are brushed stainless steel. Internal piping between mixing valve outlet and safety station inlet is copper tubing with pro press fittings (supplied by factory).

Supply: 1" NPT female inlets on thermostatic mixing valve.

Waste: 2" NPT female outlet.

Sign: ANSI-compliant identification sign.

Available Options
PCC
Polished chrome plated brass shower supply nipple.
APBF250-065A-04
Modesty curtain for wall mounting
AP280-235
Electric strobe light and alarm horn unit for recess mounting in finished wall. Light illuminates and horn sounds when eye/face wash or shower is activated. Includes additional leads for remote monitoring.
AP280-237
Electric strobe light and alarm horn unit with silencing switch for recess mounting in finished wall. Light illuminates and horn sounds when shower is activated. Includes additional leads for remote monitoring

Specification
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberGBF2250
    Product TypeBarrier-Free Recessed Combination Eyewash/Facewash & Shower Station with Integrated TMV
    Installation TypeFully Recessed Wall Mounting (Cabinet) with Ceiling Mounted Exposed Shower Head
    Cabinet ConfigurationDual-cabinet design (Upper housing for mixing valve assembly, lower housing for pull-down safety station)
    Cabinet Material16-Gauge Stainless Steel with a 3/8" return flange for clean flush wall aesthetics
    Thermostatic Mixing ValveBuilt-in G3600LF thermostatic mixing valve factory-installed within the upper enclosure
    Tepid Water Safety FeaturesDials and maintains water temperature between 60°F and 100°F (15°C–38°C); features internal cold-water bypass if hot water supply fails, and automatic hot-water shutoff if cold water supply fails.
    Shower Head10" (254 mm) Diameter Stainless Steel with 20 GPM Flow Control
    Shower Piping/MountingFurnished with vertical brushed stainless steel supply pipe and ceiling escutcheon for installation at desired height below finished ceiling.
    Shower Valve1" IPS Brass Stay-Open Ball Valve with Stainless Steel "Panic Bar" Actuator
    Shower Flow Rate20 GPM (75.7 L/min) constant internal regulation
    Cover / Drain Pan Mechanism16-Gauge Stainless Steel Combination Cover and Drain Pan
    Eyewash/Facewash ActivationGrasping front "Panic Bar" handle and opening cover pulls the spray head assembly down from vertical to horizontal position, instantly triggering water flow. Unit remains active until panel is fully closed.
    Drain Pan FunctionWhile the unit is operational, the open cover functions as a drain pan to collect waste water, returning it directly into the cabinet interior for traditional drainage via building wastewater pipe infrastructure.
    Eye/Face Wash Spray Heads(2) FS-Plus™ Spray Heads mounted on supply arms with individual adjustable flow controls & filters
    Eye/Face Wash Valve1/2" IPS Brass Plug-Type Valve with O-Ring Seals & in-line strainer
    Water Supply InletsDual inlets (Hot and Cold supply lines required for TMV functionality)
    Waste Outlet Connection2" NPT Male Outlet (Direct connection to facility drainage plumbing)
    Wall Framing DepthFits seamlessly into standard shallow 3-5/8” (92 mm) deep wall cavities
    ADA ComplianceFully complies with all ADA barrier-free clearance and accessibility guidelines when properly mounted
    Compliance & CertificationsANSI Z358.1-2014, ASSE 1071 (TMV Component), Uniform Plumbing Code (UPC), cUPC Listed
    Patent ProtectionProtected under U.S. Patent 5,768,721
    Included AccessoriesANSI-compliant identification sign, inspection tag


    barrier free safety station, recessed safety center, recessed emergency shower, integrated mixing valve, built in tmv, tepid water eyewash, recessed eyewash station, recessed eye wash, recessed facewash, recessed face wash, guardian equipment gbf2250, internal plumbing eyewash, hidden combination shower, combination safety station, emergency drench shower, ada compliant eyewash, ada compliant facewash, eye face wash shower, dual cabinet eyewash, corridor emergency shower, fs-plus spray heads, stay open ball valve, vertical ceiling shower, integrated drain pan, ceiling mounted exposed shower, dual function safety station, concealed emergency eyewash, architectural safety fixture, industrial drench shower, ansi z358.1 safety station, internal drain eyewash, space saving eye wash, thermostatic mixing valve, tempered water shower, stainless steel eyewash

Technical specification
  • Unique ref.gbf2250
  • Product familyPlumbing
  • Product groupRecessed Lab Units & Safety Centers
  • TypeObject (single object)
  • Date of publishing2023-06-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States