Publish your products
G1779, Eye/Face Wash, Deck Mounted AutoFlow™ 90° Swing-Down

G1779, Eye/Face Wash, Deck Mounted AutoFlow™ 90° Swing-Down

G1779
Eye/Face Wash, Deck Mounted AutoFlow™ 90° Swing-Down

Application: AutoFlow™ eye/face wash for mounting on counter. Spray heads swing down from storage to operational position, activating water flow. Available in a variety of spray head configurations to minimize obstructions at a sink. Note: If unit is not installed at a sink, floor drain should be provided underneath unit to prevent accumulation of water on floor.

Spray Head Assembly: Two FS-Plus™ spray heads. Each head has a “flip top” dust cover, internal flow control and filter to remove impurities from the water flow.

Valve: 1/2" IPS plug-type valve with Teflon® coated O-ring seals. Swinging head assembly down from storage to operational position opens orifice and activates water flow. Unit remains in operation until spray head assembly is returned to storage position.

Strainer: Unit is furnished with in-line strainer to protect valve and spray heads from debris in water line. Furnished with mounting hardware for securing unit to counter.

Construction: Polished chrome plated brass.

Supply: 1/2" NPT male inlet.

Sign: ANSI-compliant identification sign.

Quality Assurance: Unit is completely assembled and water tested prior to shipment.

AVAILABLE OPTIONS
TMV G6020 thermostatic mixing valve precisely blends hot and cold water to deliver warm (tepid) water as provided by ANSI Z358.1 - 2014. Refer to Tempering Units section for complete technical and product selection information.

Specification
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberG1779
    Product TypeAutoFlow™ 90° Deck-Mounted Rear Swing-Down Emergency Eye/Face Wash
    Installation TypeCountertop/Deck Mounted (Positioned directly behind an existing lab sink basin)
    Space-Saving DesignUnit stores vertically out of the way behind the sink faucet line. Swinging the spray arm assembly 90° forward and downward into the horizontal position automatically activates water flow over the basin.
    Material ConstructionHeavy-duty polished chrome-plated brass pipes, fittings, and arm construction embedded into a chrome-plated brass structural housing.
    Eye/Face Wash Spray AssemblyDual-head configuration featuring (2) FS-Plus™ spray-type outlet heads; each head includes a "flip-top" dust cover, internal self-regulating flow control, and an internal particulate filter to deliver an expanded flood of water for simultaneous face and eye rinsing.
    Activation Valve1/2" IPS plug-type valve with Teflon® (PTFE) coated O-ring seals. Dropping the arm mechanically rotates the internal cylinder, opening the orifice and initiating water flow. Unit remains active until manually returned to vertical storage position.
    In-Line FiltrationFurnished with an loose-shipped in-line Y-strainer to intercept plumbing scale, pipe shavings, and debris before they can reach the internal valve mechanism.
    Flow Control RegulationIntegrated internal flow controls deliver a smooth, balanced stream under varying hydraulic line pressures between 30 and 90 PSI.
    Water Supply Inlet1/2" NPT Female Inlet via a 1/2" IPS mounting shank.
    Countertop FootprintMounts flush to the rear deck layout via matching heavy-duty locknut and sealing washer. Base features integrated anti-rotation positioning pins to prevent unit twisting. Fits counters up to 1-1/2" thick.
    Compliance & CertificationsANSI Z358.1-2014, SEI Certified, Uniform Plumbing Code (UPC), cUPC Listed 8116
    Quality AssuranceRotating assembly and fluid seals are completely pre-assembled and hydrostatically water tested prior to boxed factory shipment.
    Included AccessoriesANSI-compliant high-visibility rigid identification sign, testing inspection tag
    Drainage NoteIf installed away from a standard sink basin infrastructure, a dedicated floor drain should be specified directly underneath the unit deployment zone to mitigate risk of standing water collection.


    deck mounted eyewash, swing down eyewash, autoflow safety fixture, space saving eyewash, guardian equipment g1779, rear mount eyewash, chrome plated eyewash, lab sink eyewash, laboratory safety fixture, counter mounted eyewash, fs-plus spray heads, automatic activation valve, eye face wash, surgical suite eyewash, industrial safety center, architectural safety fixture, concealed emergency eyewash, high design eyewash, pharmaceutical safety equipment, semiconductor facility eyewash, hospital emergency fixture, chemical lab eyewash, university research safety, space saving eye wash, premium chrome eyewash, corrosion resistant eyewash, rotational activation eyewash, desktop storage eyewash, osha compliant eyewash, ansi z358.1 emergency fixture, facility safety equipment, water saving flow control, rugged industrial eyewash, plumbing safety station, healthcare safety station

Technical specification
  • Unique ref.guardian-equipment-010
  • Product familyPlumbing
  • Product groupEmergency Showers
  • TypeObject (single object)
  • Date of publishing2015-02-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States