Publish your products
G1814P, Eyewash, Wall Mounted, Plastic Bowl

G1814P, Eyewash, Wall Mounted, Plastic Bowl

G1814P
Eyewash, Wall Mounted, Plastic Bowl

Application: Eyewash for wall mounting. Two GS-Plus™ spray-type spray heads deliver a flood of water for rinsing eyes.

Spray Head Assembly: Two GS-Plus™ spray heads. Each head has a “flip top” dust cover, internal flow control and filter to remove impurities from the water flow.

Valve: 1/2" IPS chrome plated brass stay-open ball valve. Valve is US-made with chrome plated brass ball and Teflon® seals.

Bowl: 11-3/4" diameter orange ABS plastic.

Mounting: Heavy duty cast aluminum wall bracket with corrosion resistant powder coated finish.

Supply: 1/2" NPT female inlet.

Waste: 1-1/4" NPT female outlet.

Sign: ANSI-compliant identification sign.

Quality Assurance: Unit is completely assembled and water tested prior to shipment.

AVAILABLE OPTIONS
DC Stainless steel dust cover for each spray head.
GRN Green ABS plastic bowl.
YEL Yellow ABS plastic bowl.
HS Auxiliary hand-held drench hose for rinsing eyes, face or body.
T Chrome plated brass tailpiece and trap with 1 1/2" IPS waste connection.
TP 1 1/2" OD chrome plated brass tailpiece.
TMV G6020 thermostatic mixing valve precisely blends hot and cold water to deliver warm (tepid) water as provided by ANSI Z358.1 - 2014. Refer to Tempering Units section for complete technical and product selection information.

Specification
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberG1814P
    Product TypeWall-Mounted Industrial Emergency Eyewash
    Installation TypeWall Mounted with Heavy-Duty Powder-Coated Cast Aluminum Wall Bracket
    Material ConstructionSchedule 40 galvanized steel pipe and fittings, paired with a corrosion-resistant high-visibility bowl structure.
    Eyewash Bowl11-3/4" (298 mm) Diameter Bright Orange ABS Plastic Bowl
    Eyewash Spray AssemblyDual-head configuration featuring (2) GS-Plus™ spray-type outlet heads; each head includes a "flip-top" dust cover, internal flow control, and an internal particulate filter to deliver a soft flood of water for rinsing the eyes.
    Activation Valve1/2" IPS Chrome-Plated Brass stay-open ball valve with PTFE (Teflon®) seals. Activated by a high-visibility, powder-coated cast aluminum push flag handle. Valve remains open until manually closed.
    Flow Control RegulationIntegrated internal flow control provides a consistent, balanced stream under varying hydraulic pressures between 30 and 90 PSI.
    Water Supply Inlet1/2" NPT Female Inlet
    Waste Outlet Connection1-1/4" NPT Female Outlet
    Compliance & CertificationsANSI Z358.1-2014, SEI Certified, OSHA Compliant
    Quality AssuranceValve and spray head assemblies are factory pre-assembled and hydrostatically water tested prior to shipment.
    Included AccessoriesANSI-compliant high-visibility rigid identification sign, testing inspection tag


    wall mounted eyewash, plastic bowl eyewash, stationary eyewash station, guardian equipment g1814p, high visibility eyewash, orange plastic eyewash, industrial safety fixture, wall safety fixture, mechanical room eyewash, water treatment safety, gs-plus spray heads, stay open ball valve, warehouse safety equipment, safety drench station, dual head eyewash, flip top dust covers, flexible installation waste, factory tested safety, industrial plumbing fixture, corrosion resistant eyewash, open bowl eyewash, osha compliant eyewash, ansi z358.1 emergency, facility safety equipment, water saving flow, rugged industrial eyewash, manufacturing safety station, commercial safety plumbing, wall bracket eyewash, push handle eyewash, chemical safety equipment, heavy duty eyewash, plumbing safety station, standard safety station, emergency rinsing center

Technical specification
  • Unique ref.guardian-equipment-013
  • Product familyPlumbing
  • Product groupEye-Face Washes & Eyewashes
  • TypeObject (single object)
  • Date of publishing2015-02-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States