G1994
Safety Station with WideArea™ Eye/Face Wash, All-Stainless Steel Construction
Application: All-stainless steel combination WideArea™ eye/face wash and shower safety station. Stainless steel construction is ideal for highly corrosive environments and clean room applications. Four GS-Plus™ spray-type outlet heads deliver a flood of water over a wide area of coverage for complete rinsing of eyes and face.
Shower Head: 10" diameter stainless steel.
Shower Valve: 1" IPS Type 316 stainless steel stay-open ball valve. Valve has stainless steel ball and Teflon® seals. Furnished with stainless steel actuating arm and 29" stainless steel pull rod.
Spray Head Assembly: Four GS-Plus™ spray heads. Each head has a “flip top” dust cover, internal flow control and filter to remove impurities from the water flow.
Eye/Face Wash Bowl: 11-1/8" diameter stainless steel.
Eye/Face Wash Valve: 1/2" IPS Type 316 stainless steel stay-open ball valve. Valve has stainless steel ball and Teflon® seals.
Pipe & Fittings: Schedule 40 Type 304 brushed stainless steel. Furnished with orange polyethylene covers for vertical piping for high visibility and corrosion resistance.
Supply: 1-1/4" NPT female top or side inlet.
Waste: 1-1/4" NPT female outlet.
Sign: Furnished with ANSI-compliant identification sign.
Quality Assurance: Valve and spray head assemblies are factory assembled and water tested prior to shipment.
AVAILABLE OPTIONS
BC Stainless steel cover for Eye/Face wash bowl.
AP275-100 Electric Light and Alarm Horn. Light and alarm horn summon assistance when eye/face wash or shower is activated.
AP250-015 Modesty curtain for mounting on safety station.
TMV G6040 thermostatic mixing valve precisely blends hot and cold water to deliver warm (tepid) water as required by ANSI Z358.1-2014.
Region availability
| North America |
|---|
United States |