Publish your products
GBF1994, All-Stainless Steel Barrier-Free Safety Station with WideArea™ Eye/Face Wash
GBF1994, All-Stainless Steel Barrier-Free Safety Station with WideArea™ Eye/Face Wash

    GBF1994, All-Stainless Steel Barrier-Free Safety Station with WideArea™ Eye/Face Wash

    GBF1994
    All-Stainless Steel Barrier-Free Safety Station with WideArea™ Eye/Face Wash


    Application: All-stainless steel handicapped accessible combination WideArea™ eye/face wash and shower safety station. Shower head and pull rod are extended for improved access. Bowl is lowered and extended to permit access by wheelchair user. Profile of unit is “flattened” to comply with maximum height and knee clearance requirements. Stainless steel construction is ideal for highly corrosive environments and clean room applications.

    ADA Compliance: Unit complies with ADA requirements for accessibility by handicapped persons (maximum height and reach, minimum knee clearance and distance from obstructions).

    Shower Head: 10" diameter stainless steel.

    Shower Valve: 1" IPS Type 316 stainless steel stay-open ball valve. Valve has stainless steel ball and Teflon® seals. Furnished with stainless steel actuating arm and 47 1/2" stainless steel pull rod.

    Spray Head Assembly: Four GS-Plus spray heads. Each head has a “flip top” dust cover, internal flow control and filter to remove impurities from the water flow.

    Eye/Face Wash Bowl: 11-1/2" stainless steel.

    Eye/Face Wash Valve: 1/2" IPS Type 316 stainless steel stay-open ball valve. Valve has stainless steel ball and Teflon® seals.

    Pipe & Fittings: Schedule 40 brushed stainless steel.

    Supply: 1-1/4" NPT female top or side inlet.

    Waste: 1-1/4" NPT female outlet.

    Sign: Furnished with ANSI-compliant identification sign.

    Quality Assurance: Valve and spray head assemblies are factory assembled and water tested prior to shipment.

    AVAILABLE OPTIONS
    BC Stainless steel bowl cover.
    HS Auxiliary drench hose unit for rinsing eyes, face or body.
    APBF250-015 Modesty curtain for mounting on barrier-free safety station.
    AP275-200 Electric light and alarm horn. Flashing light and alarm horn for mounting on safety station.
    TMV G6040 thermostatic mixing valve precisely blends hot and cold water to deliver warm (tepid) water as required by ANSI Z358.1-2014.

    Specification
    • Attribute / Specification FieldProduct Data Value
      ManufacturerGuardian Equipment
      Model NumberGBF1994
      Product TypeAll-Stainless Steel Barrier-Free Combination Emergency Drench Shower & WideArea™ Eye/Face Wash
      Installation TypeFloor Mounted via Heavy-Duty Stainless Steel Floor Flange
      ADA ComplianceFully complies with all ADA accessibility guidelines (maximum height/reach requirements, minimum knee clearance, and distance from obstructions for wheelchair users).
      Material ConstructionComplete All-Stainless Steel Construction; ideal for highly corrosive conditions, washdown environments, and cleanrooms.
      Shower Head10" (254 mm) Diameter Stainless Steel with integrated 20 GPM internal flow control
      Shower Valve1" IPS Type 316 Stainless Steel Stay-Open Ball Valve with PTFE (Teflon®) Seals
      Shower ActivationFurnished with a stainless steel actuating arm and an extended 47-1/2" stainless steel pull rod for improved wheelchair accessibility.
      Shower Flow Rate20 GPM (75.7 L/min) constant internal regulation
      Eye/Face Wash Spray AssemblyWideArea™ configuration featuring (4) GS-Plus™ spray heads mounted on a stainless steel head assembly; each head includes a "flip-top" dust cover, internal flow control, and a particulate filter.
      Eye/Face Wash Bowl11-1/8" (283 mm) Diameter Stainless Steel, lowered and extended forward for simple compliance positioning.
      Eye/Face Wash Valve1/2" IPS Type 316 Stainless Steel Stay-Open Ball Valve with PTFE (Teflon®) Seals and stainless steel flag handle.
      Piping & FittingsSchedule 40 brushed stainless steel pipe and fittings
      Water Supply Inlet1-1/4" NPT Female Top or Side Inlet
      Waste Outlet Connection1-1/4" NPT Female Outlet; reversible lower pipe nipples allow the drain height to be set at either 8-1/4" or 19-3/8" above the finished floor to simplify facility rough-ins.
      Compliance & CertificationsANSI Z358.1-2014, OSHA Compliant
      Quality AssuranceValve and spray head assemblies are factory pre-assembled and hydrostatically water tested prior to crated shipment.
      Included AccessoriesANSI-compliant high-visibility identification sign, inspection tag

      barrier free safety station, adacompliant eyewash, all stainless safety shower, widearea eye face wash, guardian equipment gbf1994, wheelchair accessible eyewash, type 316 stainless valve, industrial combination drench shower, corrosive environment safety station, cleanroom emergency shower, gs-plus spray heads, stay open ball valve, 10 inch stainless shower, floor mounted safety station, extended drench shower pull, dual function safety station, space saving eye wash, premium stainless eyewash, industrial drench shower, ansi z358.1 safety station, washdown safety shower, architectural safety fixture, laboratory emergency station, four head eye face wash, handicapped accessible safety fixture, schedule 40 stainless piping, flip top dust covers, flexible installation waste outlet, factory tested safety equipment, refinery safety shower, pharmaceutical eye wash, semiconductor facility eyewash, freestanding drench shower, chemical plant safety station, tepid water mixing valve compatible

    Technical specification
    • Unique ref.guardian-equipment-021
    • Product familyPlumbing
    • Product groupEmergency Showers
    • TypeObject (single object)
    • Date of publishing2015-02-27
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    United States