Publish your products
G1806, Eyewash, Deck Mounted, 90º Swivel, Right Hand Mounting

G1806, Eyewash, Deck Mounted, 90º Swivel, Right Hand Mounting

G1806
Eyewash, Deck Mounted, 90º Swivel, Right Hand Mounting

Application: Eyewash for mounting on counter next to sink. Spray heads swivel 90 degrees from storage to operational position. Water flow is activated by flag handle.

Spray Head Assembly: Two GS-Plus™ spray heads. Each head has a “flip top” dust cover, internal flow control and filter to remove impurities from the water flow.

Valve: 1/2" IPS chrome plated brass stay-open ball valve. Valve is US-made with chrome plated brass ball and Teflon® seals.

Mounting: Unit is mounted on right side of sink. Furnished with locknut and washer for securing unit to countertop.

Construction: Polished chrome plated brass.

Supply: 1/2" NPT male inlet.

Sign: ANSI-compliant identification sign.

Quality Assurance: Unit is completely assembled and water tested prior to shipment.

AVAILABLE OPTIONS
LH Left hand mounting.
DC Stainless steel dust cover for each spray head.
TMV G6020 thermostatic mixing valve precisely blends hot and cold water to deliver warm (tepid) water as provided by ANSI Z358.1 - 2014. Refer to Tempering Units section for complete technical and product selection information.

Specification
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberG1806
    Product TypeDeck-Mounted Horizontal Swivel Emergency Eyewash with Push Flag Activation
    Orientation LayoutRight-Hand Mounting Configuration (Installed on the right side of the sink; swivels counterclockwise over the basin for deployment)
    Space-Saving DesignUnit stores parallel to the side of the lab sink basin to preserve workspace. The user manually swivels the spray arm 90° out over the sink basin and activates flow by pushing the flag handle forward.
    Material ConstructionHeavy-duty polished chrome-plated brass pipes, fittings, and swivel components for high aesthetic appeal and defense against lab chemical splashes.
    Eyewash Spray AssemblyDual-head configuration featuring (2) GS-Plus™ spray-type outlet heads; each head includes a "flip-top" dust cover, internal flow control, and an internal particulate filter to deliver a soft flood of water for rinsing the eyes.
    Activation Valve1/2" IPS Chrome-Plated Brass stay-open ball valve with PTFE (Teflon®) seals. Engineered as a US-made precision valve assembly activated by a high-visibility, powder-coated cast aluminum push flag handle. Valve remains open until manually closed.
    Mechanical OperationRobust internal stop mechanism limits horizontal travel of the swivel arm to exactly 90°, ensuring perfect center-basin alignment over the sink rim when deployed.
    Flow Control RegulationIntegrated internal flow control provides a consistent, balanced stream under varying hydraulic pressures between 30 and 90 PSI.
    Water Supply Inlet1/2" NPT Male Shank Inlet (Includes matching hardware locknut and sealing washer for countertop deck compression)
    Countertop FootprintRequires a single 7/8" (22 mm) diameter structural penetration hole drilled through the deck/countertop surface for secure installation.
    Compliance & CertificationsANSI Z358.1-2014, SEI Certified, Uniform Plumbing Code (UPC), cUPC Listed 8116, OSHA Compliant
    Quality AssuranceSwivel manifold, valve, and spray head assemblies are entirely factory pre-assembled and hydrostatically water tested prior to shipment.
    Included AccessoriesANSI-compliant high-visibility rigid identification sign, testing inspection tag


    deck mounted eyewash, horizontal swivel eyewash, push flag activation, space saving eyewash, guardian equipment g1806, right hand eyewash, chrome plated eyewash, school laboratory eyewash, laboratory safety fixture, counter mounted eyewash, gs-plus spray heads, stay open ball valve, plumbing safety station, surgical suite eyewash, industrial safety center, architectural safety fixture, concealed emergency eyewash, high design eyewash, pharmaceutical safety equipment, semiconductor facility eyewash, hospital emergency fixture, chemical lab eyewash, university research safety, space saving eye wash, premium chrome eyewash, corrosion resistant eyewash, manual activation eyewash, desktop storage eyewash, osha compliant eyewash, ansi z358.1 emergency fixture, facility safety equipment, water saving flow control, rugged industrial eyewash, polished brass plumbing, healthcare safety station

Technical specification
  • Unique ref.guardian-equipment-029
  • Product familyPlumbing
  • Product groupEye-Face Washes & Eyewashes
  • TypeObject (single object)
  • Date of publishing2015-02-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States