Publish your products
G1774, Eye/Face Wash, Deck Mounted Auto-Flow™ 90° Swivel, Right Hand Mounting

G1774, Eye/Face Wash, Deck Mounted Auto-Flow™ 90° Swivel, Right Hand Mounting

G1774
Eye/Face Wash, Deck Mounted Auto-Flow™ 90° Swivel, Right Hand Mounting


Application: AutoFlow™ eye/face wash for mounting on counter next to sink. Swinging the spray head assembly 90 degrees horizontally out over sink activates the water flow. The unit remains in operation until the spray head assembly is swung back into the storage position, closing the valve.

Spray Head Assembly: Two FS-Plus™ spray heads. Each head has a “flip top” dust cover, internal flow control and filter to remove impurities from the water flow.

Valve: 1/2" IPS plug-type valve with Teflon® coated O-ring seals. Swinging head assembly from storage to operational position opens orifice and activates water flow. Unit remains in operation until head assembly is returned to storage position.

Strainer: Unit is furnished with in-line strainer to protect valve and spray heads from debris in water line.

Mounting: Unit is mounted on right side of sink. Furnished with mounting shank, positioning lugs, locknut and washer for securing unit to counter.

Construction: Polished chrome plated brass.

Supply: 1/2" NPT female inlet.

Sign: ANSI-compliant identification sign.

Quality Assurance: Unit is completely assembled and water tested prior to shipment.

AVAILABLE OPTIONS
LH Left hand mounting.
DC Stainless steel dust cover for each spray head.
TMV G6020 thermostatic mixing valve precisely blends hot and cold water to deliver warm (tepid) water as provided by ANSI Z358.1 - 2014. Refer to Tempering Units section for complete technical and product selection information.

Specification
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberG1774
    Product TypeAutoFlow™ 90° Deck-Mounted Horizontal Swivel Emergency Eye/Face Wash
    Orientation LayoutRight-Hand Mounting Configuration (Installed on the right side of the sink; rotates counterclockwise over the basin to activate)
    Space-Saving DesignUnit stores parallel to the side of the lab sink basin to preserve counter workspace. Swiveling the spray arm assembly 90° out over the sink instantly triggers water flow.
    Material ConstructionHeavy-duty polished chrome-plated brass pipes, fittings, and swivel components for high aesthetic appeal and resistance against aggressive laboratory chemical splashes.
    Eye/Face Wash Spray AssemblyDual-head configuration featuring (2) FS-Plus™ spray-type outlet heads; each head includes a "flip-top" dust cover, internal self-regulating flow control, and an internal particulate filter to deliver an expanded, gentle flood of water for simultaneous face and eye rinsing.
    Activation Valve1/2" IPS plug-type valve with Teflon® (PTFE) coated O-ring seals. Rotating the arm 90° mechanically aligns the internal orifice and initiates water flow. Unit remains in operation until the spray head assembly is swung back into the storage position.
    In-Line FiltrationFurnished with an in-line Y-strainer (shipped loose) to protect the internal valve components and spray heads from pipeline debris and scale.
    Flow Control RegulationIntegrated internal flow controls deliver a smooth, balanced stream under varying hydraulic line pressures between 30 and 90 PSI.
    Water Supply Inlet1/2" NPT Female Inlet connected via a 1/2" IPS mounting shank.
    Countertop FootprintRequires a single 7/8" (22 mm) diameter structural penetration hole drilled through the deck/countertop surface. Fits countertops up to 2" thick.
    Compliance & CertificationsANSI Z358.1-2014, SEI Certified, Uniform Plumbing Code (UPC), cUPC Listed 8116, OSHA Compliant
    Quality AssuranceSwivel manifold, automatic plug valve, and spray head assemblies are entirely factory pre-assembled and hydrostatically water tested prior to shipment.
    Included AccessoriesANSI-compliant high-visibility rigid identification sign, testing inspection tag


    deck mounted eyewash, horizontal swivel eyewash, autoflow safety fixture, space saving eyewash, guardian equipment g1774, right hand eyewash, chrome plated eyewash, school laboratory eyewash, laboratory safety fixture, counter mounted eyewash, fs-plus spray heads, automatic activation valve, plumbing safety station, surgical suite eyewash, industrial safety center, architectural safety fixture, concealed emergency eyewash, high design eyewash, pharmaceutical safety equipment, semiconductor facility eyewash, hospital emergency fixture, chemical lab eyewash, university research safety, space saving eye wash, premium chrome eyewash, corrosion resistant eyewash, rotational activation eyewash, desktop storage eyewash, osha compliant eyewash, ansi z358.1 emergency fixture, facility safety equipment, water saving flow control, rugged industrial eyewash, polished brass plumbing, healthcare safety station

Technical specification
  • Unique ref.guardian-equipment-038
  • Product familyPlumbing
  • Product groupEmergency Showers
  • TypeObject (single object)
  • Date of publishing2015-02-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States