Publish your products
GBF2152, Recessed Safety Station with Drain Pan and Daylight Drain, Exposed Shower Head

GBF2152, Recessed Safety Station with Drain Pan and Daylight Drain, Exposed Shower Head

GBF2152
Recessed Safety Station with Drain Pan and Daylight Drain, Exposed Shower Head.


Application: Recessed barrier-free eye/face wash and shower safety station with ceiling mounted exposed shower head and drain pan. Stainless steel cover provides attractive appearance and protects unit when not in use. When activated, cover serves as pan to collect waste water and return it into unit for drainage. Rather than connecting to building drainage system, unit has 1 1/2" OD drain connection on front of unit for waste water. Front drain provides for less costly installation while facilitating regular testing of unit.

ADA Compliance: When installed at recommended mounting heights, unit complies with ADA requirements for accessibility by handicapped persons.

Shower Head: 10" diameter stainless steel.

Shower Valve: 1" IPS brass stay-open ball valve with stainless steel “panic bar” actuator.

Cover/Drain Pan: 16 gauge stainless steel combination cover and drain pan. Grasping “panic bar” handle and opening cover pulls spray head assembly down from vertical to horizontal position, activating water flow. While unit is in operation, waste water is collected in drain pan and returned into cabinet for drainage. Unit remains in operation until cover is returned to closed position.

Eye/Face Wash Spray Head Assembly: Two FS-Plus™ spray heads mounted on supply arms. Each spray head has individually adjustable flow control and filter to remove impurities from water.

Eye/Face Wash Valve: 1/2" IPS brass rotating plug-type valve. Furnished with Teflon® coated O-ring seals and in-line strainer to protect valve from debris and foreign matter.

Mounting: 16 gauge stainless steel cabinet with flanged rim for recessed mounting in wall. Unit fits in standard 3 5/8" deep wall.

Pipe & Fittings: Exposed pipe and escutcheon are brushed stainless steel.

Supply: 1" NPT female inlet.

Waste: 1 1/2" OD tailpiece with stainless steel cover.

Sign: Furnished with ANSI-compliant identification sign.

Quality Assurance: Unit is completely assembled and water tested prior to shipment.

U.S. patent 5,768,721

AVAILABLE OPTIONS
PCC
Polished chrome plated brass shower supply nipple.
AP250-065 Modesty curtain.
AP280-230 Electric light and alarm horn.
TMV G6040 thermostatic mixing valve.

Specification
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberGBF2152
    Product TypeBarrier-Free Recessed Combination Eyewash/Facewash & Emergency Shower Station
    Installation TypeFully Recessed Wall Mounting (Cabinet) with Ceiling Mounted Exposed Shower Head
    Cabinet & Flange MaterialPremium 16-Gauge Type 304 Stainless Steel with a 3/8" return flange for a clean architectural flush finish
    Shower Head10" (254 mm) Diameter Stainless Steel with integrated 20 GPM internal flow control
    Shower Piping/MountingFurnished with vertical Type 304 brushed stainless steel supply pipe and ceiling escutcheon for installation at desired height below finished ceiling.
    Shower Valve1" IPS Brass Stay-Open Ball Valve with Stainless Steel "Panic Bar" Actuator
    Shower Flow Rate20 GPM (75.7 L/min) constant internal regulation
    Cover / Drain Pan Mechanism16-Gauge Type 304 Stainless Steel Combination Cover and Drain Pan
    Eyewash/Facewash ActivationGrasping front "Panic Bar" handle and lowering the cover panel pulls the spray head assembly down 90° from vertical to horizontal deployment, instantly initiating water flow. Unit remains active until panel is fully closed.
    Drain Pan & Daylight DrainIntegrated fold-down pan captures waste water and routes it directly out of the front-facing 1" IPS daylight drain elbow, bypassing internal wall plumbing and simplifying routine testing workflows.
    Eye/Face Wash Spray Heads(2) FS-Plus™ polypropylene spray heads mounted on supply arms with individual adjustable flow controls and internal polyurethane filters
    Eye/Face Wash Valve1/2" IPS Brass rotating plug-type valve with Teflon® coated O-ring seals
    In-Line FiltrationFurnished with an in-line strainer to protect internal valve structures from plumbing line debris
    Water Supply Inlet1" NPT Male Inlet
    Waste Outlet Connection1" IPS Stainless Steel Drain Elbow positioned on the front face of the cabinet
    Wall Framing DepthFits seamlessly into standard shallow 3-5/8” (92 mm) deep wall cavities
    ADA ComplianceFully complies with all ADA barrier-free clearance and accessibility guidelines when properly mounted
    Compliance & CertificationsANSI Z358.1-2014, Uniform Plumbing Code (UPC), cUPC Listed 8116
    Patent ProtectionProtected under U.S. Patent 5,768,721
    Included AccessoriesANSI-compliant identification sign, testing inspection tag


    recessed safety station, stainless steel eyewash, recessed emergency shower, barrier free safety station, recessed eyewash station, recessed eye wash, recessed facewash, recessed face wash, guardian equipment gbf2152, daylight drain eyewash, vertical ceiling shower, combination safety station, emergency drench shower, ada compliant eyewash, ada compliant facewash, eye face wash shower, commercial safety station, laboratory safety center, corridor emergency shower, facility safety fixture, fs-plus spray heads, stay open ball valve, 10 inch stainless shower, integrated drain pan, ceiling mounted exposed shower, dual function safety station, concealed emergency eyewash, high design eyewash, industrial drench shower, ansi z358.1 safety station, washdown safety shower, architectural safety fixture, front drain eyewash, space saving eye wash, swing down emergency eyewash

Technical specification
  • Unique ref.guardian-equipment-048
  • Product familyPlumbing
  • Product groupRecessed Lab Units & Safety Centers
  • TypeObject (single object)
  • Date of publishing2015-02-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States