G1902P
Safety Station with Eyewash, Plastic Bowl
Application: Combination eyewash and shower safety station. Two GS-Plus™ spray-type outlet heads deliver a flood of water for rinsing eyes.
Shower Head: 10" diameter orange ABS plastic.
Shower Valve: 1" IPS chrome plated brass stay-open ball valve. Valve is US-made with chrome plated brass ball and Teflon® seals. Furnished with stainless steel actuating arm and 29" stainless steel pull rod.
Spray Head Assembly: Two GS-Plus™ spray heads. Each head has a “flip top” dust cover, internal flow control and filter to remove impurities from water.
Eyewash Bowl: 11-3/4" ABS plastic.
Eyewash Valve: 1/2" IPS chrome plated brass stay-open ball valve. Valve is US-made with chrome plated brass ball and Teflon® seals.
Pipe & Fittings: Schedule 40 galvanized steel. Furnished with orange polyethylene covers for vertical piping for high visibility and corrosion resistance.
Supply: 1-1/4" NPT female top or side inlet.
Waste: 1-1/4" NPT female outlet. Outlet can be positioned at either 9-1/4" or 19-5/8" above finished floor by reversing lower pipe nipples.
Sign: Furnished with ANSI-compliant identification sign.
Quality Assurance: Valve and spray head assemblies are factory assembled and water tested prior to shipment.
AVAILABLE OPTIONS
GC Powder coated finish on galvanized pipe and fittings. Available colors include orange, yellow, red and green.
GRN Green ABS plastic shower head.
YEL Yellow ABS plastic shower head.
SSH Stainless steel shower head.
AP275-100 Electric Light and Alarm Horn Light and alarm horn summon assistance when eye/face wash or shower is activated.
AP250-015 Modesty Curtain Modesty curtain for mounting on safety station.
TMV G6040 thermostatic mixing valve precisely blends hot and cold water to deliver warm (tepid) water as required by ANSI Z358.1-2014.
Region availability
| North America |
|---|
United States |