Publish your products
G1991, Safety Station with Eyewash, All-Stainless Steel Construction
G1991, Safety Station with Eyewash, All-Stainless Steel Construction

    G1991, Safety Station with Eyewash, All-Stainless Steel Construction

    G1991
    Safety Station with Eyewash, All-Stainless Steel Construction


    Application: All-stainless steel combination eyewash and shower safety station. Stainless steel construction is ideal for highly corrosive environments and clean room applications. Two GS-Plus™ spray-type outlet heads deliver a flood of water for rinsing eyes.

    Shower Head: 10" diameter stainless steel.

    Shower Valve: 1" IPS Type 316 stainless steel stay-open ball valve. Valve has stainless steel ball and Teflon® seals. Furnished with stainless steel actuating arm and 29" stainless steel pull rod.

    Spray Head Assembly: Two GS-Plus™ spray heads. Each head has a “flip top” dust cover, internal flow control and filter to remove impurities from the water flow.

    Eyewash Bowl: 11-1/8" diameter stainless steel.

    Eyewash Valve: 1/2" IPS Type 316 stainless steel stay-open ball valve. Valve has stainless steel ball and Teflon® seals.

    Pipe & Fittings: Schedule 40 Type 304 brushed stainless steel. Furnished with orange polyethylene covers for vertical piping for high visibility and corrosion resistance.

    Supply: 1-1/4" NPT female top or side inlet.

    Waste: 1-1/4" NPT female outlet.

    Sign: Furnished with ANSI-compliant identification sign.

    Quality Assurance: Valve and spray head assemblies are factory assembled and water tested prior to shipment.

    AVAILABLE OPTIONS
    BC Stainless steel cover for eyewash wash bowl.
    AP275-100 Electric Light and Alarm Horn Light and alarm horn summon assistance when eye/face wash or shower is activated.
    AP250-015 Modesty Curtain Modesty curtain for mounting on safety station.
    TMV G6040 thermostatic mixing valve precisely blends hot and cold water to deliver warm (tepid) water as required by ANSI Z358.1-2014.

    Specification
    • Attribute / Specification FieldProduct Data Value
      ManufacturerGuardian Equipment
      Model NumberG1991
      Product TypeStainless Steel Combination Emergency Drench Shower & Eyewash Safety Station
      Installation TypeFloor Mounted with Heavy-Duty Type 304 Stainless Steel Floor Flange
      Material ConstructionHybrid Stainless Steel Engineering; structural pipes, fittings, bowl, and shower head are crafted from Type 304 Stainless Steel, while critical inline activation valves are upgraded to premium Type 316 Stainless Steel.
      Shower Head10" (254 mm) Diameter Type 304 Stainless Steel with integrated 20 GPM internal flow control
      Shower Valve1" IPS Type 316 Stainless Steel Stay-Open Ball Valve with PTFE (Teflon®) Seals
      Shower ActivationRigid Type 304 stainless steel actuating arm paired with a 29" stainless steel pull rod
      Shower Flow Rate20 GPM (75.7 L/min) constant internal regulation
      Eyewash Spray AssemblyDual head configuration featuring (2) GS-Plus™ spray-type outlet heads; each head includes a "flip-top" dust cover, internal flow control, and a particulate filter.
      Eyewash Bowl11-1/8" (283 mm) Diameter Type 304 Stainless Steel
      Eyewash Valve1/2" IPS Type 316 Stainless Steel Stay-Open Ball Valve with PTFE (Teflon®) Seals and stainless steel flag handle.
      Piping & FittingsSchedule 40 brushed Type 304 stainless steel pipe and fittings
      Water Supply Inlet1-1/4" NPT Female Top or Side Inlet
      Waste Outlet Connection1-1/4" NPT Female Outlet; reversible lower pipe nipples allow the drain centerline height to be set at either 8-1/4" or 19-3/8" above the finished floor to adjust to variable architectural layout heights.
      Compliance & CertificationsANSI Z358.1-2014, OSHA Compliant
      Quality AssuranceValve and spray head assemblies are factory pre-assembled and hydrostatically water tested prior to crated shipment.
      Included AccessoriesANSI-compliant high-visibility identification sign, testing inspection tag

      all stainless safety shower, stainless steel eyewash, industrial combination drench shower, corrosive environment safety station, cleanroom emergency shower, floor mounted safety station, guardian equipment g1991, emergency eyewash shower, gs-plus spray heads, stay open ball valve, 10 inch stainless shower, coastal safety fixture, laboratory emergency station, dual head eyewash, flip top dust covers, flexible installation waste outlet, factory tested safety equipment, refinery safety shower, pharmaceutical eye wash, semiconductor facility eyewash, freestanding drench shower, chemical plant safety station, tepid water mixing valve compatible, push handle eyewash, pull rod emergency shower, type 304 stainless steel, type 316 stainless valve, schedule 40 stainless piping, premium stainless eyewash, industrial plumbing fixture, corrosion resistant eyewash, open bowl safety station, facility safety equipment, osha compliant safety shower, ansi z358.1 emergency fixture

    Technical specification
    • Unique ref.guardian-equipment-065
    • Product familyPlumbing
    • Product groupSafety Stations
    • TypeObject (single object)
    • Date of publishing2015-02-27
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    United States