Publish your products
G1893, Eyewash, Deck Mounted, 90º Swivel, All-Stainless Steel, Right Hand Mounting

G1893, Eyewash, Deck Mounted, 90º Swivel, All-Stainless Steel, Right Hand Mounting

G1893
Eyewash, Deck Mounted, 90º Swivel, All-Stainless Steel, Right Hand Mounting


Application: All-stainless steel eyewash for mounting on counter next to sink. Spray heads swivel 90 degrees from storage to operational position. Unit is constructed entirely in stainless steel for corrosion resistance.

Spray Head Assembly: Two GS-Plus™ spray heads. Each head has a “flip top” dust cover, internal flow control and filter to remove impurities from the water flow.

Valve: 1/2" IPS stainless steel stay-open ball valve. Valve has stainless steel ball and Teflon® seals.

Mounting: Unit is mounted on right side of sink. Furnished with locknut and washer for securing unit to countertop.

Construction: Type 316 stainless steel.

Supply: 1/2" NPT male inlet.

Sign: ANSI-compliant identification sign.

Quality Assurance: Unit is completely assembled and water tested prior to shipment.

AVAILABLE OPTIONS
LH Left hand mounting.
DC Stainless steel dust cover for each spray head.
TMV G6020 thermostatic mixing valve precisely blends hot and cold water to deliver warm (tepid) water as provided by ANSI Z358.1 - 2014. Refer to Tempering Units section for complete technical and product selection information.

Specification
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberG1893
    Product TypeDeck-Mounted Horizontal Swivel Emergency Eyewash with Push Flag Activation
    Orientation LayoutRight-Hand Mounting Configuration (Installed on the right side of the sink; swivels counterclockwise over the basin for deployment)
    Space-Saving DesignStored parallel to the side of the lab sink basin to keep the workspace clear. The user swivels the spray arm 90° out over the sink basin and activates flow by pushing the flag handle forward.
    Material ConstructionComplete All-Stainless Steel Construction; engineered with polished finishes to withstand heavy washdown environments, cleanroom demands, and aggressive chemical exposure.
    Eyewash Spray AssemblyDual-head configuration featuring (2) GS-Plus™ spray-type outlet heads; each head includes a "flip-top" dust cover, internal flow control, and an internal particulate filter to deliver a soft flood of water for rinsing the eyes.
    Spray Head ManifoldConstructed from heavy-gauge Type 304 Stainless Steel
    Activation Valve1/2" IPS Type 316 Stainless Steel stay-open ball valve with PTFE (Teflon®) seals. Valve body is precision machined from solid bar stock. Activated by a polished stainless steel push flag handle.
    Mechanical OperationHeavy-duty stainless steel stop mechanism limits the rotational travel of the arm to exactly 90°, ensuring perfect center-basin positioning when deployed over the sink rim.
    Flow Control RegulationIntegrated internal flow control provides a consistent, balanced stream under varying hydraulic pressures between 30 and 90 PSI.
    Water Supply Inlet1/2" NPT Male Shank Inlet (Includes matching stainless steel locknut and washer)
    Countertop FootprintRequires a single 1" (25 mm) diameter hole drilled through the deck/countertop surface for secure shank mounting.
    Compliance & CertificationsANSI Z358.1-2014, SEI Certified, OSHA Compliant
    Quality AssuranceRotating assembly and valve seals are factory pre-assembled and hydrostatically water tested prior to shipment.
    Included AccessoriesANSI-compliant high-visibility identification sign, testing inspection tag


    deck mounted eyewash, horizontal swivel eyewash, push flag activation, space saving eyewash, guardian equipment g1893, right hand eyewash, all stainless steel eyewash, cleanroom safety equipment, laboratory safety fixture, counter mounted eyewash, gs-plus spray heads, stay open ball valve, type 316 stainless valve, surgical suite eyewash, industrial safety center, architectural safety fixture, concealed emergency eyewash, high design eyewash, pharmaceutical safety equipment, semiconductor facility eyewash, hospital emergency fixture, chemical lab eyewash, university research safety, space saving eye wash, premium stainless eyewash, corrosion resistant eyewash, manual activation eyewash, desktop storage eyewash, osha compliant eyewash, ansi z358.1 emergency fixture, facility safety equipment, water saving flow control, rugged industrial eyewash, polished stainless steel, healthcare safety station

Technical specification
  • Unique ref.guardian-equipment-069
  • Product familyPlumbing
  • Product groupEye-Face Washes & Eyewashes
  • TypeObject (single object)
  • Date of publishing2015-02-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States