Publish your products
G1724, WideArea™ Eye/Face Wash, Wall Mounted, Stainless Steel Bowl

G1724, WideArea™ Eye/Face Wash, Wall Mounted, Stainless Steel Bowl

G1724
WideArea™ Eye/Face Wash, Wall Mounted, Stainless Steel Bowl


Application: WideArea™ eye/face wash for wall mounting. Four GS-Plus™ spray-type outlet heads deliver a flood of water over a wide area of coverage for complete rinsing of eyes and face.

Spray Head Assembly: Four GS-Plus™ spray heads. Each head has a “flip top” dust cover, internal flow control and filter to remove impurities from the water flow.

Valve: 1/2" IPS chrome plated brass stay-open ball valve. Valve is US-made with chrome plated brass ball and Teflon® seals.

Bowl: 11-1/2" diameter. Bowl is stainless steel.

Mounting: Heavy duty cast aluminum wall bracket with corrosion resistant powder coated finish.

Supply: 1/2" NPT female inlet.

Waste: 1 1/4" NPT female outlet.

Sign: ANSI-compliant identification sign.

Quality Assurance: Unit is completely assembled and water tested prior to shipment.

AVAILABLE OPTIONS
P Orange ABS plastic bowl
DC Stainless steel dust cover for each spray head.
HS Auxiliary hand-held drench hose for rinsing eyes, face or body.
GRN Green ABS plastic bowl.
YEL Yellow ABS plastic bowl.
T Chrome plated brass tailpiece and trap with 1 1/2" IPS waste connection.
TP 1 1/2" OD chrome plated brass tailpiece.
TMV G6020 thermostatic mixing valve precisely blends hot and cold water to deliver warm (tepid) water as provided by ANSI Z358.1 - 2014. Refer to Tempering Units section for complete technical and product selection information.

Specification
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberG1724
    Product TypeWall-Mounted WideArea™ Industrial Emergency Eye/Face Wash Station
    Installation TypeWall Mounted with Heavy-Duty Powder-Coated Cast Aluminum Wall Bracket
    Material ConstructionSchedule 40 galvanized steel pipe and fittings, paired with a corrosion-resistant stainless steel bowl structure.
    Eye/Face Wash Spray AssemblyWideArea™ configuration featuring (4) GS-Plus™ spray-type outlet heads; each head includes an integrated "flip-top" dust cover, an internal self-regulating flow control, and an internal particulate foam filter to deliver a massive, gentle flood of water for total face and eye rinsing.
    Eyewash Bowl11-1/8" (283 mm) Diameter Stainless Steel Bowl with a brushed satin finish
    Activation Valve1/2" IPS Chrome-Plated Brass stay-open ball valve with PTFE (Teflon®) seals. Activated by a high-visibility, powder-coated cast aluminum push flag handle. Valve remains open and flowing until manually closed.
    Flow Control RegulationIntegrated internal flow control provides a consistent, balanced stream under varying hydraulic pressures between 30 and 90 PSI.
    Water Supply Inlet1/2" NPT Female Inlet
    Waste Outlet Connection1-1/4" NPT Female Outlet
    Compliance & CertificationsANSI Z358.1-2014, SEI Certified, OSHA Compliant
    Quality AssuranceValve and four-head spray assembly are entirely factory pre-assembled and hydrostatically water tested prior to boxed shipment.
    Included AccessoriesANSI-compliant high-visibility rigid identification sign, testing inspection tag


    wall mounted eyewash, widearea eye face wash, stainless steel bowl, open bowl eyewash, guardian equipment g1724, four head eyewash, cleanroom safety equipment, laboratory safety fixture, industrial eyewash station, stationary safety fixture, gs-plus spray heads, stay open ball valve, plumbing safety station, galvanized pipe eyewash, pharmaceutical safety equipment, semiconductor facility eyewash, chemical lab eyewash, university research safety, flag handle eyewash, premium safety eyewash, corrosion resistant eyewash, manual activation eyewash, rugged industrial eyewash, polished stainless steel, healthcare safety station, facility safety equipment, water saving flow control, osha compliant eyewash, ansi z358.1 emergency fixture, standard wall eyewash, commercial plumbing fixture, safety drench station, washdown safety equipment, refinery safety eyewash, warehouse safety equipment

Technical specification
  • Unique ref.guardian-equipment-072
  • Product familyPlumbing
  • Product groupEmergency Showers
  • TypeObject (single object)
  • Date of publishing2015-02-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit