Publish your products
G1898, Eyewash, Wall Mounted AutoFlow™ 90º Swing-Down, All-Stainless Steel

G1898, Eyewash, Wall Mounted AutoFlow™ 90º Swing-Down, All-Stainless Steel

G1898
Eyewash, Wall Mounted AutoFlow™ 90º Swing-Down, All-Stainless Steel


Application: All-stainless steel AutoFlow™ eyewash for mounting on wall. Unit is constructed entirely in stainless steel. Ideal for use in highly corrosive environments, cleanrooms and pharmaceutical applications. Spray heads swing down from storage to operational position, activating water flow. Available in a variety of spray head configurations to minimize obstructions at a sink. Note: If unit is not installed at a sink, floor drain should be provided underneath unit to prevent accumulation of water on floor.

Spray Head Assembly: Two GS-Plus™ spray heads. Each head has a “flip top” dust cover, internal flow control and filter to remove impurities from the water flow.

Valve: 1/2" IPS plug-type valve with Teflon® coated O-ring seals. Swinging head assembly down from storage to operational position opens orifice and activates water flow. Unit remains in operation until spray head assembly is returned to storage position.

Strainer: Unit is furnished with in-line strainer to protect valve and spray heads from debris in water line.

Mounting: Valve is installed in Type 316 stainless steel housing. Unit mounts on countertop behind sink. Furnished with hardware for securing unit to counter.

Construction: Type 316 stainless steel.

Supply: 3/8" NPT female inlet.

Sign: ANSI-compliant identification sign.

Quality Assurance: Unit is completely assembled and water tested prior to shipment.

AVAILABLE OPTIONS
TMV G6020 thermostatic mixing valve precisely blends hot and cold water to deliver warm (tepid) water as required by ANSI Z358.1-2014.

Specification
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberG1898
    Product TypeAutoFlow™ 90° Swing-Down Wall-Mounted Emergency Eyewash
    Installation TypeWall Mounted (Rear water supply entry point)
    Space-Saving DesignUnit is stored in a space-saving vertical position flat against the wall. Pulling the spray head assembly down 90° into the horizontal position activates the water flow automatically.
    Material ConstructionComplete All-Stainless Steel Construction; engineered with polished finishes to withstand heavy washdown environments, cleanroom demands, and aggressive corrosive exposure.
    Eyewash Spray AssemblyDual-head configuration featuring (2) GS-Plus™ spray-type outlet heads; each head includes a "flip-top" dust cover, internal flow control, and an internal particulate filter to deliver a soft flood of water for rinsing the eyes.
    Spray Head ManifoldConstructed from heavy-gauge Type 304 Stainless Steel
    Activation Valve1/2" IPS Type 316 Stainless Steel plug-type valve with Teflon® coated O-ring seals. Valve body is precision machined from solid bar stock.
    Mechanical OperationHeavy-duty stainless steel stop mechanism limits the horizontal travel of the arm to exactly 90°, ensuring perfect positioning when deployed.
    Flow Control RegulationIntegrated internal flow control provides a consistent, balanced stream under varying hydraulic pressures between 30 and 90 PSI.
    Water Supply Inlet1/2" NPT Female Rear Inlet
    Mounting HardwareIncludes a heavy-duty Type 304 stainless steel wall mounting bracket with a multi-bolt configuration for rigid structural anchoring.
    Compliance & CertificationsANSI Z358.1-2014, SEI Certified, OSHA Compliant
    Quality AssuranceRotating assembly and valve seals are factory pre-assembled and hydrostatically water tested prior to shipment.
    Included AccessoriesANSI-compliant high-visibility identification sign, testing inspection ta


    swing down eyewash, wall mounted eyewash, autoflow safety fixture, space saving eyewash, guardian equipment g1898, compact emergency eyewash, all stainless steel eyewash, cleanroom safety equipment, laboratory safety fixture, corridor eyewash station, gs-plus spray heads, automatic activation valve, type 316 stainless valve, surgical suite eyewash, industrial safety center, architectural safety fixture, concealed emergency eyewash, high design eyewash, pharmaceutical safety equipment, semiconductor facility eyewash, hospital emergency fixture, chemical lab eyewash, university research safety, space saving eye wash, premium stainless eyewash, corrosion resistant eyewash, push down activation, vertical storage eyewash, osha compliant eyewash, ansi z358.1 emergency fixture, facility safety equipment, water saving flow control, rugged industrial eyewash, polished stainless steel, healthcare safety station

Technical specification
  • Unique ref.guardian-equipment-079
  • Product familyPlumbing
  • Product groupEye-Face Washes & Eyewashes
  • TypeObject (single object)
  • Date of publishing2015-02-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States