Publish your products
GFR3110, Heated Safety Station with Eyewash, Bottom Inlet, Rated for Class I, Division 2 Environment

GFR3110, Heated Safety Station with Eyewash, Bottom Inlet, Rated for Class I, Division 2 Environment

GFR3110
Heated Safety Station with Eyewash, Bottom Inlet, Rated for Class I, Division 2 Environment


Application: Electric heat-traced stations prevent freezing even in extreme conditions. Thermostat regulated units are heated by self-limiting heat-tracing cable wrapped around internal pipe. Units are intended for cold weather use down to -20°F. See ‘Tempering Valves’ section to ensure tepid water compliance with ANSI Z358.1-2014.

Heating Cable: Self-regulated with external termination guards. Thermostat activates when internal piping temperature falls below 75°F. FM, UL, and CSA approved for Class I, Division 2, Groups B, C, and D.

Electrical System: Unit is fully wired at factory. Junction box and components rated for Class I, Division 2, Groups B, C, and D. Requires 120 VAC single phase power supply.

Jacket/Insulation: UV-resistant orange ABS plastic with polyethylene foam insulation. Jacket sections secured with removable stainless steel screws for easy maintenance.

Shower Head: 10” diameter orange ABS plastic with 20 GPM flow control.

Shower Valve: 1” IPS brass stay-open ball valve. US-made with brass ball and Teflon® seals. Includes stainless steel actuating arm and 29” stainless steel pull rod.

Spray Head Assembly: Freeze-resistant with float-off dust covers and internal flow control.

Eyewash Valve: 1/2” IPS brass three-way self-draining stay-open ball valve. US-made with brass ball and Teflon® seals. Includes 1/2” NPT port to drain water from spray heads after use.

Pipe and Fittings: Schedule 40 galvanized steel.

Supply: 1-1/4” NPT female bottom inlet.

Sign: ANSI-compliant identification sign.

Quality Assurance: Factory tested prior to shipment. Ships fully assembled and crated.

AVAILABLE OPTIONS
SSH Stainless steel shower head.
HV 240 volt heat tracing.
TL Heat trace indicator light.
SP Scald protection valve.
FP Freeze protection valve.
ALG Green area light.
PS Magnetically activated proximity (MAP) switch.

Alarm Options
Specify desired alarm using fourth digit of model number, as follows: 
0  No alarm  
1  Single pole, double throw flow switch for remote sensing capability  
3  Alarm horn and remote sensing capability 
5 Light and remote sensing capability  
7  Alarm horn, light and remote sensing capability
Specification
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberGFR3110
    Product TypeElectrically Heat-Traced Combination Safety Shower & Eyewash Station
    Installation / Supply TypeFloor Mounted with 1-1/4" NPT Female Bottom Inlet (Slab/Floor Supplied)
    Cold-Weather RatingFully operational down to -40°F (-40°C)
    Hazardous Location RatingClass I, Division 2, Groups B, C, and D Environment
    Electrical CertificationsFM, UL, and CSA Approved electrical components
    Power Requirements120 VAC, Single Phase (Standard); Peak consumption 75 Watts
    Heating SystemThermostat-regulated, self-limiting heat-tracing cable around internal pipes
    Thermostat ActivationAutomatically energizes when internal piping drops below 75°F (24°C)
    Protective Outer JacketUV-Resistant Bright Orange ABS Plastic Shell with Polyethylene Foam Insulation
    Jacket MaintenanceRemovable sections secured with stainless steel screws for easy servicing
    Shower Head10" (254 mm) Diameter Orange ABS Plastic with 20 GPM Flow Control
    Shower Activation Valve1" IPS Brass Stay-Open Ball Valve with Stainless Steel Actuating Arm & 29" Pull Rod
    Shower Flow Rate20 GPM (75.7 L/min) constant regulation
    Eyewash Valve1/2" IPS Brass 3-Way Self-Draining Stay-Open Ball Valve (Prevents freeze-ups)
    Eyewash Spray HeadsFreeze-resistant assembly with individual internal flow control & float-off dust covers
    Internal Pipe / FittingsSchedule 40 Galvanized Steel Piping
    Electrical HookupPre-wired at factory to a Class I, Div 2 rated external junction box
    Compliance & CertificationsANSI Z358.1-2014, OSHA Compliant
    Quality AssuranceFactory assembled, fully wired, and water tested prior to crated shipment

    heated safety station, freeze resistant shower, heat traced eyewash, heat traced eye wash, class 1 division 2, hazardous location shower, cold weather eyewash, outdoor emergency shower, bottom inlet safety station, guardian equipment gfr3110, explosion proof eyewash, self regulating heat trace, insulated emergency shower, freeze proof safety station, combination shower eyewash, industrial drench shower, refinery safety equipment, chemical plant eye wash, fm approved eyewash, ul listed emergency shower, csa certified safety station, self draining eyewash, orange abs jacket, drench shower bottom inlet, 120v heated eyewash, extreme weather eye wash, anti freeze safety station, division 2 safety shower, emergency plumbing fixture, floor mount drench shower, low temperature eyewash, arctic safety shower, gs plus freeze resistant, stay open ball valve, hazardous area eyewash

Technical specification
  • Unique ref.guardian-equipment-090
  • Product familyPlumbing
  • Product groupFreeze Resistant
  • TypeObject (single object)
  • Date of publishing2015-02-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States