Publish your products
Wall hung toilet 5G84 Hygienic Flush

Wall hung toilet 5G84 Hygienic Flush

Made from hygienic, durable and densely sintered sanitary ware. Easy-to-clean and minimalist design. With open flush edge for simplified cleaning
Specification
  • •Easy-to-clean and minimalist design •Open flush edge for simplified cleaning •Flushes all the way up to the rim
Technical specification
  • Unique ref.5G84
  • Product family5G83
  • Product groupToilet
  • TypeObject (single object)
  • Date of publishing2016-08-23
  • Edition number1
  • Height (mm)325
  • Width (mm)370
  • Depth (mm)530
Related
  • Material mainPorcelain
  • Designed inSweden
  • Manufactured inRomania
Classification
  • BIMobject CategorySanitary - WC
  • ETIM CodeEC011318
  • ETIM NameToilet combination
  • UNSPSC nameToilets
  • UNSPSC code30181505
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code10 06 20.13
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessory Schedule
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit