Publish your products
3530 Nordic3 Toilet Bowl For Wall Mounting
Archived

3530 Nordic3 Toilet Bowl For Wall Mounting

Made from hygienic, durable and densely sintered sanitary ware. Functional design with standard Scandinavian dimensions. Glazed under the flush edge for simplified cleaning
Technical specification
  • Unique ref.GB113530
  • Product familyNordic³
  • Product groupToilet
  • TypeObject (single object)
  • Date of publishing2016-08-23
  • Edition number1
  • Height (mm)355
  • Width (mm)355
  • Depth (mm)535
Related
  • Material mainPorcelain
  • Material secondaryPlastic
  • Designed inSweden
  • Manufactured inHungary
Classification
  • BIMobject CategorySanitary - WC
  • ETIM CodeEC011318
  • ETIM NameToilet combination
  • UNSPSC nameToilets
  • UNSPSC code30181505
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit