Publish your products
Wall hung toilet Nautic 5530

Wall hung toilet Nautic 5530

The Nautic range is our most attractive and inspiring bathroom range ever. A bathroom furnished with Nautic is beautiful, fresh and its design gives a harmonious feeling that blends in well with the room. This is our broadest product family and includes everything you need for your bathroom.
Specification
  • •Easy-to-clean and minimalist design •Works with our Triomont fixtures •Flexible bolt spacing c-c 180/230 mm
Technical specification
  • Unique ref.GB115530
  • Product familyNautic
  • Product groupToilet
  • TypeObject (single object)
  • Date of publishing2016-08-23
  • Edition number1
  • Height (mm)350
  • Width (mm)345
  • Depth (mm)500
Related
  • Material mainPorcelain
  • Material secondaryPlastic
  • Designed inSweden
  • Manufactured inHungary
Classification
  • BIMobject CategorySanitary - WC
  • ETIM CodeEC011318
  • ETIM NameToilet combination
  • UNSPSC nameToilets
  • UNSPSC code30181505
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code10 06 20.13
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessory Schedule
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit