Publish your products
Wall hung toilet 8330
Wall hung toilet 8330

    Wall hung toilet 8330

    The organic design is a treat for the eye and presents generous flat surfaces. Pure, unbroken lines and soft contours facilitate cleaning and boost hygiene. Estetic is available in three styles: polished white, matte white and dramatic black.
    Specification
    • •Organic design with easy-to-clean surfaces •Hygienic Flush: open flush rim for easier cleaning •Suprafix for neater installation and simpler cleaning
    Technical specification
    • Unique ref.GB118330
    • Product familyEstetic
    • Product groupToilet
    • TypeObject (single object)
    • Date of publishing2016-08-23
    • Edition number1
    • Height (mm)350
    • Width (mm)350
    • Depth (mm)530
    Related
    • Material mainPorcelain
    • Designed inSweden
    • Manufactured inHungary
    Classification
    • BIMobject CategorySanitary - WC
    • ETIM CodeEC011318
    • ETIM NameToilet combination
    • CSI MasterFormat 2014 Code10 06 20.13
    • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessory Schedule
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    Europe
    Åland Islands
    Denmark
    Estonia
    Finland
    Iceland
    Latvia
    Lithuania
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit