Publish your products
Bathtub with half panel – 1570 x 700
Bathtub with half panel – 1570 x 700
Bathtub with half panel – 1570 x 700
Bathtub with half panel – 1570 x 700

    Bathtub with half panel – 1570 x 700

    Made of titanium steel and enamel, an extremely durable combination Complete with front panel frame, fitted bottom valve and drain pipe The front panel frame can be moved sideways or back to make room for wall-mounted pipework Full-front panel features a slidable lower section to facilitate cleaning Adjustable feet for a robust and stable tub – on uneven floors, too Support handles and anti-slip bottom surface treatment available as options for a safer tub Glazeplus available as an option for quick, eco-friendly cleaning
    Specification
    • Bathtub with frame 1570 x 700 x 490 Complete with front panel frame, fitted bottom valve and 32 mm drain pipe Adjustable feet for a robust and stable tub
    Technical specification
    • Unique ref.GB2115746416
    • Product familyBathtub
    • Product groupBathtub
    • TypeObject (single object)
    • Date of publishing2019-06-14
    • Edition number1
    • Height (mm)700
    • Width (mm)1570
    • Depth (mm)420
    Related
    • Material mainSteel
    • Material secondaryAluminum
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • ETIM CodeEC011609
    • ETIM NameBath
    • UNSPSC nameBathtubs
    • UNSPSC code30181501
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    Europe
    Åland Islands
    Denmark
    Estonia
    Finland
    Iceland
    Latvia
    Lithuania
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit