Publish your products
New Nautic Shower mixer - Singel lever. Lead free, elongated lever
New Nautic Shower mixer - Singel lever. Lead free, elongated lever
    Archived

    New Nautic Shower mixer - Singel lever. Lead free, elongated lever

    Contains less than 0.1% lead Soft move, technology for smooth and precise handling Eco-stop, adjustable maximum flow Adjustable max temperature for increased scald protection Type-approved non-return valves in the inlet Backflow protection in accordance with SS-EN 1717 [EB]
    Technical specification
    • Unique ref.GB41206014064
    • Product familyNew Nautic
    • Product groupShower mixer
    • TypeObject (single object)
    • Date of publishing2021-12-08
    • Edition number1
    • Height (mm)180
    • Width (mm)200
    Related
    • Material mainBrass
    • Material secondaryZinc
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit