Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
hakron/products/27234875-aae5-4eee-a1f4-a2eac69e0341
Home
Categories
Construction Materials
Waterproofing & Membranes
Hakron Waterstop Type W9U-i
Unavailable in United States
Hakron Nederland B.V.
Follow
Hakron Waterstop Type W9U-i
An inner or outer joint tape of rubber-like material for expansion joints in waterproof walls and floors.
Download
Technical specification
Technical specification
Unique ref.
voegenband-w9u-i
Product family
Joint Tape
Product group
W9U-i
Type
Object (single object)
Date of publishing
2017-05-10
Edition number
1
Height (mm)
40
Width (mm)
350
Depth (mm)
22500
Links
Links
Product url
https://www.hakron.nl/producten/waterkerende-systemen/voegenbanden/binnenliggend/3440310099-dilatatievoegprofiel-type-w9u-i-lengte-vlg-opgave---inkoop
Related
Related
Material main
Rubber
Designed in
Netherlands
Manufactured in
Netherlands
Weight Net (Kg)
0.74
Classification
Classification
BIMobject Category
Construction Materials - Waterproofing & Membranes
Region availability
Europe
Belgium
Germany
Luxembourg
Netherlands
United Kingdom
Similar products
DENIOS, Inc.
Pop-up Spill Barriers
Download
Sika
Emseal RoofJoint - watertight roof expansion joint high-movement, weldable, transitions to walls
Download
Uzin
Tile Waterproofing Membrane - HS 200
Download
Schluter Systems
KERDI-BOARD Shower waterproofing
Download
DENIOS, Inc.
Pop-up Flood Barriers
Download
DÖRKEN
DELTA®-TERRAXX - Drainage layer 9mm
Download