Publish your products
Tile Waterproofing Membrane - HS 200
Uzin

Tile Waterproofing Membrane - HS 200

High performance cement based waterproofing membrane

    UZIN HS 200 is a flexible one-component, cement-based waterproofing membrane for tile and stone in interior, exterior, commercial, residential, and immersion applications. Used as a crack-isolation membrane, UZIN HS 200 also reduces crack transmission in tile and stone floors.

    Specification
    • Applications

      • Over properly prepared concrete, masonry, cement mortar beds, and leveling coat
      • Over tile industry recommended backer boards
      • Over gypsum wallboard (interior)
      • Over industry-standard plywood (interior, dry conditions)
      • Over radiant heated substrates
      • Over UZIN brand surface preparation products where applicable
      • For use in showers, bathrooms, nursing homes, hotels, kitchens, laundry rooms, pools, spas, walkways, pool decks, balconies, building facades, fountains
      • For use in steam rooms or steam showers when used in conjunction with a vapor barrier (perm rating 0.1 or less ASTM E-96 Procedure A)
      • For contact with Schluter® Kerdi, Kerdi Drain, and other Schluter® components
      • For immersion and exterior applications, excellent freeze-thaw, aging, and fatigue resistance
      • To prevent in-plane floor cracks from transmitting through tile or stone

      Properties

      • One-component - No latex admix needed
      • Fine textured raw materials - Smooth application
      • Tested and approved - Validated performance and peace of mind
      • No mesh required to meet ANSI A118.10 - Easier application & reduced potential of weak points
      • Variable water ratio - Control viscosity to preferred workability
      • Hybrid-set speed - Good working time, yet same-day tile installation
      • Light color - Easy to see reference lines
    Technical specification
    • Unique ref.uzin-hs200
    • Product familyWaterproofing & Crack Isolation Membranes
    • Product groupSheet Membranes
    • TypeObject (single object)
    • Date of publishing2026-01-13
    • Edition number1
    Classification
    • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit