Publish your products
Locarno Hook 04838USA
Locarno Hook 04838USA
    hansgrohe

    Locarno Hook 04838USA

    Locarno Hook
    Specification
    • Surfaces: - 04838000 chrome - 04838140 brushed bronze - 04838250 brushed gold optic - 04838670 matte black - 04838820 brushed nickel - 04838830 polished nickel Specification: • Metal • Wall-mounted
    Technical specification
    • Unique ref.04838USA
    • Product familyHooks
    • Product groupLocarno
    • TypeObject (single object)
    • Date of publishing2022-11-23
    • Edition number1
    • Height (inches)1.63
    • Width (inches)1.75
    • Depth (inches)2.5
    Related
    • Material mainChrome
    • Material secondaryChrome
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)0.2
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • ETIM CodeEC010552
    • ETIM NameTowel hook
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_30_78_15
    • Uniclass 2015 DescriptionClothes hooks
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
    • OmniClass Number23-31 25 27
    • OmniClass TitleRobe Hooks
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit