Publish your products
hansgrohe Basic set 2-hole basin mixer wall-mounted
hansgrohe Basic set 2-hole basin mixer wall-mounted
    hansgrohe

    hansgrohe Basic set 2-hole basin mixer wall-mounted

    hansgrohe Basic set 2-hole basin mixer wall-mounted
    Specification
    • Surfaces: - 13622183 n.a. Specification: • variable positioning of the mixer system, can be left or right of the spout • easy orientation due to support surfaces for the spirit level • with building protection cover against contamination during assembly • with dimension indication for exact determination of the installation depth • with pre-mounted fastening lugs for mounting in drywall and solidwall • sound-decoupled installation • connection dimension: DN15 • minimum mounting depth: 44 mm • maximum mounting depth: 72 mm
    Technical specification
    • Unique ref.13622AUS
    • Product familyConcealed Basic set washbasin mixer
    • Product groupHansgrohe
    • TypeObject (single object)
    • Date of publishing2022-11-02
    • Edition number1
    • Height (mm)64
    • Width (mm)160
    • Depth (mm)45
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.9
    Classification
    • BIMobject CategorySanitary - Bathroom Installation Systems
    • IFC classificationSanitary Terminal
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps
    • CSI MasterFormat 2014 Code01 52 19
    • CSI MasterFormat 2014 TitleSanitary Facilities
    • OmniClass Number23-27 31 29 11
    • OmniClass TitleManual Mixing Valves
    • CSI UniFormat II CodeD2020
    • CSI UniFormat II TitleDomestic Water Distribution

    Region availability

    Oceania
    Australia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit