Publish your products
RainSelect Basic set for 5 functions
RainSelect Basic set for 5 functions
    hansgrohe

    RainSelect Basic set for 5 functions

    RainSelect Basic set for 5 functions
    Specification
    • Surfaces: - 15313187 n.a. Specification: • 5 functions • connection thread Rp ¾ • connection dimension: DN15/DN20 • horizontal installation • sound-decoupled installation • minimum mounting depth: 87 mm • maximum mounting depth: 122 mm
    Technical specification
    • Unique ref.15313CHN
    • Product familyConcealed Basic set bath/shower mixers
    • Product groupRainSelect
    • TypeObject (single object)
    • Date of publishing2022-11-02
    • Edition number1
    • Height (mm)82
    • Width (mm)717
    • Depth (mm)132
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)7
    Classification
    • BIMobject CategorySanitary - Bathroom Installation Systems
    • IFC classificationSanitary Terminal
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • CSI MasterFormat 2014 Code01 52 19
    • CSI MasterFormat 2014 TitleSanitary Facilities
    • OmniClass Number23-27 31 29 11
    • OmniClass TitleManual Mixing Valves
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China