Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
hansgrohe/products/55fa705e-f251-4c88-afb4-eb1da0b4fedb
Home
Categories
Sanitary
WC
MitaPura S Floorstanding WC one piece with vertical outlet 305 rimless
Unavailable in United States
hansgrohe
Follow
MitaPura S Floorstanding WC one piece with vertical outlet 305 rimless
MitaPura S Floorstanding WC one piece with vertical outlet 305 rimless
Download
Specification
Specification
Surfaces: - 22431007 White Specification: • material: ceramic • degree of gloss: glossy • type: floorstanding WC one- piece • with concealed siphon • rimless • anti-bacterial surface • dirt-resistant surface • easy handling via push button • dual flushing • flushing water quantity: 3.0/4.5 l • flushing type: siphon jet • type of installation: floor standing • concealed fastening for the WC • type of fastening: glue, bolt • water connection: bottom water supply • centre-distance toilet seat fastener: 150 mm • with angle valve • position drain: 305 rough-in
Technical specification
Technical specification
Unique ref.
22431CHN
Product family
Toilet combinations
Product group
MitaPura S
Type
Object (single object)
Date of publishing
2022-11-02
Edition number
1
Links
Links
Product url
https://www.hansgrohe.com.cn/articledetail--22431007
Related
Related
Material main
Ceramics
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
53.7
Classification
Classification
BIMobject Category
Sanitary - WC
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_97
Uniclass 2015 Description
WC suites
CSI MasterFormat 2014 Code
22 41 13.13
CSI MasterFormat 2014 Title
Residential Water Closets
OmniClass Number
23-31 19 00
OmniClass Title
Toilets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Asia
China
Similar products
hansgrohe
Logis Universal Roll holder without cover
4.5
(
51
)
Download
hansgrohe
AddStoris Pedal Bin
4.9
(
17
)
Download
hansgrohe
Ecostat Thermostat S for concealed installation with volume control and diverter
Download
hansgrohe
Crometta Shower set Vario with shower bar 72 cm
Download
hansgrohe
Logis Roll holder without cover
4.5
(
23
)
Download
hansgrohe
Raindance S Overhead shower 240 1jet with shower arm
4.6
(
42
)
Download