Publish your products
Pulsify S Baton hand shower 100 1jet
Pulsify S Baton hand shower 100 1jet
    hansgrohe

    Pulsify S Baton hand shower 100 1jet

    Pulsify S Baton hand shower 100 1jet
    Specification
    • Surfaces: - 24125007 Chrome - 24125677 Matt Black - 24125707 Matt White Specification: • shower head size: 98 x 24 mm • spray type: PowderRain • with internal water conduction • rinseable sieve insert • connection thread G ½ • connection dimension: DN15 • suitable for continous flow water heaters
    Technical specification
    • Unique ref.24125CHN
    • Product familyHand showers
    • Product groupPulsify S
    • TypeObject (single object)
    • Date of publishing2023-03-13
    • Edition number1
    • Height (mm)220
    • Width (mm)24
    • Depth (mm)24
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)110
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010161
    • ETIM NameHand shower
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China