Unica Shower bar E 65 cm with easy slide hand shower holder
Unica Shower bar E 65 cm with easy slide hand shower holder
Specification
Surfaces:
- 24404007 Chrome
- 24404147 Brushed Bronze
- 24404677 Matt Black
- 24404707 Matt White
Specification:
• consists of: shower bar, slider
• swivelling shower bar with rasters
• profile stand pipe: square
• stand pipe length: 663.0 mm
• hand shower holder of plastic/metal, hand shower holder for right- and left-hand installation
• hand shower holder with locking mechanism
• slider steplessly adjustable
• wall supports of plastic
• drilling distance: 627.0 mm