Publish your products
Rainfinity Overhead shower 360 1jet
Rainfinity Overhead shower 360 1jet
    hansgrohe

    Rainfinity Overhead shower 360 1jet

    Rainfinity Overhead shower 360 1jet
    Specification
    • Surfaces: - 26231007 Chrome - 26231147 Brushed Bronze - 26231347 Brushed Black Chrome - 26231677 Matt Black - 26231707 Matt White - 26231997 Polished Gold Optic Specification: • shower head size: 360 mm • spray type: PowderRain • ball-joint: overhead shower angle (2 x 5°) adjustable • frame: metal • material spray disc: aluminium • spray disc surface: graphite • maximum flow rate at 3 bar: 8,4 l/min • overhead shower removable for cleaning • installation: ceiling or wall • connection thread G ½ • connection dimension: DN15 • not suitable for continuous flow water heaters
    Technical specification
    • Unique ref.26231707
    • Product familyOverhead showers
    • Product groupRainfinity
    • TypeObject (single object)
    • Date of publishing2022-11-23
    • Edition number1
    • Height (mm)73
    • Width (mm)360
    • Depth (mm)360
    Related
    • Material mainChrome
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)3.2
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011383
    • ETIM NameShower head
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China