Rainfinity Shower holder set 100 1jet with shower hose 125 cm
Rainfinity Shower holder set 100 1jet with shower hose 125 cm
Specification
Surfaces:
- 26857007 Chrome
- 26857707 Matt White
Specification:
• consists of: baton hand shower, shower holder, shower hose
• shower head size: 100 x 38 mm
• integrated support function
• spray type: PowderRain
• maximum flow rate at 3 bar: 10,5 l/min
• minimum flow pressure: 1 bar
• operating pressure: min. 1 bar/max. 6 bar
• pivot connector prevent hose from tangling
• shower hose with conical nut on both ends
• with non-return valve
• wall supports of metal
• wall mounting: screw fastening
• rinseable screen seal