Publish your products
Logis 3-hole basin mixer 150 with pop-up waste set
Logis 3-hole basin mixer 150 with pop-up waste set
    hansgrohe

    Logis 3-hole basin mixer 150 with pop-up waste set

    Logis 3-hole basin mixer 150 with pop-up waste set
    Specification
    • Surfaces: - 71533671 Matt Black - 71533001 Chrome - 71533005 Chrome - 71533821 Brushed Nickel - 71533825 Brushed Nickel Specification: • ComfortZone 150 • projection: 108 mm • spray type: normal spray • maximum flow rate at 3 bar: 4,5 l/min • ceramic valves hot/ cold 90° • suitable for continuous flow water heaters • pop-up waste set G 1 • connection type: NPT ½
    Technical specification
    • Unique ref.71533USA
    • Product familyBasin mixers
    • Product groupLogis
    • TypeObject (single object)
    • Date of publishing2023-03-13
    • Edition number1
    • Height (inches)8.88
    • Width (inches)13.75
    • Depth (inches)5.5
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)3
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationValve
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States