Vernis Blend Single lever basin mixer 100 with isolated water conduction without waste set
Vernis Blend Single lever basin mixer 100 with isolated water conduction without waste set
Specification
Surfaces:
- 71571003 Chrome
- 71571673 Matt Black
Specification:
• ComfortZone 100
• projection: 108 mm
• spout height: 88 mm
• spray type: normal spray
• maximum flow rate at 3 bar: 4,3 l/min
• ceramic cartridge
• temperature limitation adjustable
• with isolated water conduction - without contact with nickel and lead
• suitable for continuous flow water heaters
• connection type: G ½ connections
• connection dimension: DN15