Publish your products
Vernis Blend Single lever basin mixer 190 with isolated water conduction without waste set
Vernis Blend Single lever basin mixer 190 with isolated water conduction without waste set
    hansgrohe

    Vernis Blend Single lever basin mixer 190 with isolated water conduction without waste set

    Vernis Blend Single lever basin mixer 190 with isolated water conduction without waste set
    Specification
    • Surfaces: - 71572003 Chrome - 71572673 Matt Black Specification: • ComfortZone 190 • projection: 169 mm • spout height: 190 mm • spray type: normal spray • maximum flow rate at 3 bar: 5 l/min • ceramic cartridge • temperature limitation adjustable • with isolated water conduction - without contact with nickel and lead • suitable for continuous flow water heaters • connection type: G ½ connections • connection dimension: DN15
    Technical specification
    • Unique ref.71572AUS
    • Product familyBasin mixers
    • Product groupVernis Blend
    • TypeObject (single object)
    • Date of publishing2022-11-02
    • Edition number1
    • Height (mm)284
    • Width (mm)49
    • Depth (mm)132.5
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.5
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationValve
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 DescriptionMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Oceania
    Australia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit