Rebris E Single lever basin mixer 240 for washbowls with push-open waste set
Rebris E Single lever basin mixer 240 for washbowls with push-open waste set
Specification
Surfaces:
- 72563007 Chrome
- 72563677 Matt Black
Specification:
• consists of: single lever basin mixer, waste set
• ComfortZone 240
• projection: 169 mm
• spout height: 242 mm
• spray type: normal spray
• ceramic cartridge
• temperature limitation adjustable
• suitable for continuous flow water heaters
• push-open waste set G 1¼
• material waste set: synthetic
• connection type: G ½ connections
• connection dimension: DN15