Publish your products
Vivenis 3-hole basin mixer 90 with pop-up waste set
Vivenis 3-hole basin mixer 90 with pop-up waste set
Vivenis 3-hole basin mixer 90 with pop-up waste set
    hansgrohe

    Vivenis 3-hole basin mixer 90 with pop-up waste set

    Vivenis 3-hole basin mixer 90 with pop-up waste set
    Specification
    • Surfaces: - 75033001 Chrome - 75033671 Matt Black - 75033701 Matt White - 75033821 Brushed Nickel Specification: • consists of: 3-hole basin mixer, waste set • ComfortZone 90 • spray type: WaterfallStream • maximum flow rate at 3 bar: 4,5 l/min • ceramic valves hot/ cold 90° • suitable for continuous flow water heaters • pop-up waste set G 1 • material waste set: metal • connection type: G ⅜ compression • connection dimension: DN15
    Technical specification
    • Unique ref.75033USA
    • Product familyBasin mixers
    • Product groupVivenis
    • TypeObject (single object)
    • Date of publishing2022-11-02
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)3
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationValve
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 DescriptionMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit