Publish your products
Aqittura M91 FilterSystem 240, 1jet
Aqittura M91 FilterSystem 240, 1jet
    hansgrohe

    Aqittura M91 FilterSystem 240, 1jet

    Aqittura M91 FilterSystem 240, 1jet
    Specification
    • Surfaces: - 76804007 Chrome - 76804677 Matt Black Specification: • ComfortZone 240 • l-spout • swivel range adjustable in 2 steps 60° or 110° • laminar spray • device connection DN20 • maximum flow rate at 3 bar: 5,7 l/min • ceramic cartridge • connection type: G ⅜ connections • integrated non-return valve • suitable for continuous flow water heaters • tap hole with Ø 35 mm required • separate water supply for filtered and unfiltered water • filtered still drinking water via Select button • filter connection: G ⅜ input and output
    Technical specification
    • Unique ref.76804CHN
    • Product familyKitchen mixers
    • Product groupAqittura M91
    • TypeObject (single object)
    • Date of publishing2022-11-02
    • Edition number1
    • Height (mm)316
    • Width (mm)109
    • Depth (mm)291
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2.4
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationValve
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit