Publish your products
SC1000-ZIP
SC1000-ZIP
SC1000-ZIP
SC1000-ZIP
    HAROL

    SC1000-ZIP

    Passive and almost energy-neutral

    Ideal for passive or low-energy homes because the box is accommodated entirely in the cavity wall. This means there is no perforation of the building shell and hence no heat loss. Therefore this screen should be incorporated right at the start of the construction or window renovation process.

    Superior obstacle detection with SECURO

    This screen has an intelligent motor that detects obstacles extremely accurately. The motor will also tension the fabric automatically depending on its age. The motor is operated by remote control.

    Sleek design

    With slimline fabric guide rails and a bottom lath that seals the box and is invisible when closed, this screen is an architectural gem. That's the difference between an ordinary screen and a Harol screen.

    Sleek, taut fabrics

    Extremely durable zip system, with its concealed stainless steel spring in the guide rails, keeps the fabric taut for many years.

    Specification
    • Technical details Width: up to 5 m Height: up to 4.4 m Area: up to 14 m2 Superior zip system Resistant to wind speeds of up to 140 km/h Insect-repelling Extra wide fabrics: no visible seams 100% Belgian custom-made
    Technical specification
    • Unique ref.sc1000
    • Product familySun protection
    • Product groupScreens
    • TypeObject (single object)
    • Date of publishing2021-01-18
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryFabric
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryWindows - Shades
    • IFC classificationObject
    • Uniclass 2015 CodePr_30_59_07
    • Uniclass 2015 DescriptionBlinds and shading devices
    • CSI MasterFormat 2014 Code12 21 00
    • CSI MasterFormat 2014 TitleWindow Blinds
    • OmniClass Number23-17 21 13 11
    • OmniClass TitleWindow Blinds

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit