Publish your products
Palladiom Roller Shade
Palladiom Roller Shade
Palladiom Roller Shade
Palladiom Roller Shade
Palladiom Roller Shade
Palladiom Roller Shade
Palladiom Roller Shade
Palladiom Roller Shade
Palladiom Roller Shade
Palladiom Roller Shade

    Palladiom Roller Shade

    4.6 out of 5 stars4.6(11 reviews)

    The Palladiom Shading System redefines the beauty of daylight control. Available as a wired or wire-free, battery-operated system these shades look beautiful from every angle, and are designed to be installed without a fascia, pocket, or recess in exposed applications.

    With groundbreaking technology and whisper-quiet performance, Palladiom shades are created for the most sophisticated homes. The aluminum brackets are meticulously hand-finished and available in a variety of finishes that blend seamlessly into any architectural style.

    Get in contact with Lutron Electronics

    Specification
    • Palladiom Shading System

      Lutron Palladiom Motorized Roller Shades are
      ideal for exposed applications. Controlled by
      an ultra-quiet, precision Sivoia QS Palladiom
      drive, these shades are mounted on solid
      aluminum brackets that completely conceal
      wiring and offer a refined aesthetic in a variety
      of finishes to match any setting.

      Features

      • Single shades up to 12 ft (3.66 m) wide

      • Single shades up to 14 ft (4.27 m) tall

      • Symmetrical light gaps, as small as 1

      ⁄2 in (12 mm)

      NOTE: At high aspect ratio (tall and narrow) shade sizes, Lutron

      may apply a fabric deduction, which increases the size of the light

      gaps to compensate for the increased probability of telescoping

      • Shades move in unison, maintaining alignment within 1

      ⁄8 in (3 mm) at

      all times

      • Sound: 35 dBA measured 3 ft (0.91 m) from the EDU

      • Bottom bar speed: 3.6 in/sec (91.4 mm/sec)

      • Solid aluminum shade brackets with concealed fasteners, available

      in a variety of finishes

      • Ideally paired with the Palladiom Bottom Rail, available in

      matching finishes

      • Available with a wide variety of fabric types, including sheer,

      translucent, and room darkening fabrics

      • Power failure memory for the lifetime of the product

      • Available in QS Wired and QS Wireless configurations

      • Designed to provide a means to completely conceal wiring and

      control/programming buttons

      – Control/programming buttons are easily accessed behind the

      finishing ring on the drive bracket (for details, see Finishing

      Rings on page 8)

      • Idler can be extended 1

      ⁄8 in (3 mm) to allow for installation tolerance.

      Extending the idler increases the bracket-to-bracket width of the

      shade, as well as the light gap on the idler side of the shade.

      Power and Communication

      • Compatible power sources

      – Individual Plug-In

      › QSPS-P1-1-35V

      › QSPS-P2-1-35V

      › QSPS-P3-1-35V

      – 10-Output Power Panels

      › QSPS-10PNL

      › QSPSY-10PNL

      – Configurable Power Panels

      › QSPS-10PNL-NPM (with WIN-PS-5CC-R installed)

      › QSPS-30PNL-NPM (with WIN-PS-5CC-R installed)

      – Individual Junction Box

      › QSPS-J-1-35V

      • Low-voltage power and communication in a single

      4-wire cable

      • The connector provided with the shade is compatible with

      16-24 AWG solid or stranded wire (when using the wire housing

      WIN-WM-BOX-10, stranded wire is recommended due to its

      greater flexibility)

      Accessories

      • Wire management kit to help eliminate exposed wiring

      • Bracket shims for each bracket type

      Palladiom Shading System

    Technical specification
    • Unique ref.lutron-roller-palladiom
    • Product familyShades
    • Product groupSivoia® QS
    • TypeObject (single object)
    • Date of publishing2022-05-25
    • Edition number1
    Classification
    • BIMobject CategoryWindows - Shades

    Region availability

    North America
    Canada
    United States