Publish your products
Model 1001MSP ADA Vandal-Resistant Fountain and Bottle Filler w/Mounting System Bundle

Model 1001MSP ADA Vandal-Resistant Fountain and Bottle Filler w/Mounting System Bundle

ADA Vandal-Resistant Fountain and Bottle Filler w/Mounting System Bundle

The Haws 1001MSP stainless-steel ADA vandal-resistant drinking fountain and bottle filler uses patented stainless steel push-button valve assemblies allowing for front access stream adjustment as well as cartridge and strainer access. Wall mounted MS (mounting system) allows for front access of plumbing. This swirl bowl designed fountain offers the 'only' all stainless-steel valve body that is machined out of solid bar stock, is fully serviceable through the front of the push button assembly offering access to the water control cartridge and integral water supply strainer, and has front access to the water stream height adjustment for easy maintenance without having to remove the valve.

  • Optional 3000 gallon water filter available (model 6480)
  • Only stainless steel valve body that is machined out of solid bar stock
  • 18 gauge Type 304 Stainless Steel bowl assembly mounted on a 14 gauge Type 304 Stainless Steel wall bracket
  • Vandal resistant components include bubbler, bowl, button, drain and bottom plate
  • 1 gpm (3.78 L) bottle filler laminar flow.
  • 100% lead-free waterways
  • Front access plate allows for front access of P-trap and stop
  • Polished chrome-plated brass bubbler head with integral laminar anti-squirt flow eliminate water splash
  • Easy maintenance with front access to valve adjustment and cartridge replacement

Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act. Haws manufactures drinking fountains, faucets and electric water coolers to be lead-free by all known definitions including NSF/ANSI/CAN 61- Section 9, NSF/ANSI/CAN 372, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), and 116876 (AB 100) "NSF/ANSI/CAN 61: Q ≤ 1". Product Includes:

  • 1001MS: Single Drinking Fountain
  • 1920: Bottle Filler
  • BP15: Back Panel
  • 6700: Mounting Plate
  • MTGFR.DF1: Mounting System

Prop 65 Warning. For California Residents Warning: This product contains a chemical known to the State of California to cause cancer and/or birth defects or other reproductive harm. Please click here for more information.

Certifications

  • CSA Certified
  • ADA Compliant
  • NSF/ANSI/CAN 61-2020 with Q ≤ 1
Specification
  • Model 1001MSP ADA wall-mounted vandal-resistant drinking fountain and bottle filler shall include an 18-gauge Type 304 Stainless Steel satin finish basin with integral swirl design, 14 gauge Type 304 Stainless Steel wall bracket and bottle filler bracket, 3/16″ (.47 cm) thick steel mounting plate for bottle filler, in-wall mounting frame with lower access panel allowing for front access of P-trap and stop, 100% lead-free waterways, vandal-resistant push-button operated stainless steel valves with front-accessible cartridge and flow adjustment, polished chrome-plated brass vandal resistant bubbler head with integral laminar anti-squirt flow, 1gpm (3.78L) laminar flow bottle filler, chrome-plated brass vandal-resistant waste strainer, stainless steel satin finish back panels, and 1-1/4” O.D. (3.2 cm) waste pipe. In extreme environments related to heat and cold, product(s) must be protected from damage/exposure due to these extreme conditions.

Technical specification
  • Unique ref.1001msp-ada-wall-mount-drinking-fountain-and-bottle-filler
  • Product familyDrinking Fountains & Coolers
  • Product groupWall Mounted Drinking Fountains
  • TypeObject (single object)
  • Date of publishing2025-11-28
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Drinking fountains
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_87_24
  • Uniclass 2015 DescriptionDrinking fountains
  • CSI MasterFormat 2014 Code22 47 13
  • CSI MasterFormat 2014 TitleDrinking Fountains
  • OmniClass Number23-31 31 00
  • OmniClass TitleDrinking Fountains

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit